Hardware

RELAYIO600

DISCONTINUED
  • UPS status monitoring: Relay I/O Card
  • 5 relay output contact closures: Indicate UPS status information
  • 1 relay input contact closure: Remote shutdown UPS on Battery Mode
  • Connections: DB9 or Internal Terminal Block
  • Warranty: 3-year
Overview

Product Overview

Enhance any double-conversion CyberPower Smart App Online UPS system with the RELAYIO600, a local management solution that provides users with the ability to monitor UPS status and events via five contact closure outputs. Easy to install, the RELAYIO600 allows for hardwired visual/audible based notifications.

An input contact closure allows the UPS to be shut down remotely, when in Battery Mode, to preserve battery power in the event of a prolonged power outage. The RELAYIO600 card has five dedicated relays for event notifications: UPS Fail, Summary Alarm, Bypass/UPS Off, Battery Low, and Power Fail (Outage). The output relay contacts can be wired to the control room status panel of the UPS, to which an audible alarm can be connected. The RELAYIO600 comes with a three-year warranty.

Product Features
  • Configurable Relay Output Contacts
    The five relay output contact closures can be configured as normally open (NO) or normally closed (NC).
  • Remote Shutdown in Battery Mode
    Preserves battery power in the event of a prolonged power outage.
  • Interfacing with External Alarms
    External alarm devices can be interfaced via the DB9 port or the internal terminal block.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
General
Type Network Management Card
Communication
Network Connection Serial
Physical
Dimensions (WxHxD) (in.) 2.64 x 1.70 x 6.13
Dimensions (WxHxD) (mm.) 67 x 43 x 156
Weight (lbs.) 0.2
Weight (kg.) 0.09
Environmental
Operating Temperature 32°F to 104°F / 0°C to 40°C
Operating Humidity 0% – 90% non-condensing
Operating Elevation 0-10000 feet (0-3000 meters)
Storage Temperature 14°F to 122°F / -10°C to 50°C
Storage Relative Humidity 0% – 95% non condensing
Storage Elevation 0-50000 feet (0-15000 meters)
Compatibility
UPS Models Smart App Online Series
Certifications
Safety FCC Class A, CE
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Downloads
619 KB

RELAYIO600

357 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

TECHNICAL SUPPORT
Please contact our Tech Support department with installation, troubleshooting, or general product questions.
Hours of operation: Monday – Friday 7:00am – 6:00pm CST
Contact Tech Support: Submit Ticket Now

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model Description MSRP
 MBS100D5B $3,600.00
 MBS175D5B $6,000.00
 RMCARD400 $489.00
 RMCARD205 $399.00
 CP600LCD $94.99
 ENVIROSENSOR Network Management $149.77
 4POSTRAIL 4 Post Rail Kit $69.95
 RMCARD305 $269.00
 RELAYIO500 Provides 5-output and 1-input relay contact closures via DB9 port to report UPS status inforation and enable remote shutdown of the UPS. See compatibility chart for UPS model compatibility details. $224.00
 RWCCARD100 Wireless Cloud Monitoring Card $81.88
 DOORSENSOR Network Management $48.11
 CRA60001 Rack Hardware Kit $48.00
 CRA60002 Rack Hardware Kit $99.00
 1UBRKT Stand Mounts $16.25
 RELAYIO600 Network Management $269.00
 2POSTKIT RackMount Kit $95.00
 6AWGHW3FT Power Cable $170.00
 FAN24V450T CyberPower Fan Assembly 24VDC service part with terminal $34.00
 RCCARD100 Cloud Monitoring Card $71.70
Runtime