Battery Backup

SE425G

DISCONTINUED
  • Capacity: 425 VA/255 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlets: 8 (4 surge, 4 surge + battery backup)
  • Data line protection: Telephone/DSL/Fax
  • ENERGY STAR® qualified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The CyberPower SE425G uninterruptible power supply (UPS) safeguards small office workstations, networking devices, and home entertainment systems by providing battery backup (using simulated sine wave output) and surge protection during power interruptions. Data line protection for phone/network (RJ11) is included. The SE425G has a capacity of 425VA/255 Watts and eight NEMA 5-15R receptacles four widely spaced to accommodate transformer-based plugs.

Compact design allows for vertical or horizontal placement of the model, and the SE425G can be wall-mounted. Features include EMI/RFI Filtration, GreenPower UPS™ High-Effiency Design, and widely spaced outlets. The SE425G comes with a three-year warranty and a connected equipment guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    RJ-11 ports (1 in / 2 out) provide surge protection for telecommunications devices such as phones and DSL modems.
  • Standby Topology
    Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • LED Status Lights
    Indicate Power-On and wiring faults.
  • GreenPower UPS™ High-Efficiency Design
    Reduces power consumption, utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
  • Ultra Quiet Design
    Minimizes noise during operation for a quieter work environment.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Specifications
Expand All
General
Energy Saving GreenPower UPS™ High-Efficiency
Energy Star Certified Yes
UPS Topology Standby
Battery
Battery Quantity 1
Battery Type Sealed Lead-Acid Battery
Runtime at Full Load 2 min
Runtime at Half Load 7 min
Typical Recharge Time 8 Hours
User Replaceable Battery No
Input
Cord Length 5 ft (2 m)
Input Frequency Range 47 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Output
On Battery Frequency 50/60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Outlets – Battery & Surge Protected 4
Outlets – Surge-Only Protected 4
Outlets – Total 8
Outlets – Widely Spaced 4
Typical Transfer Time 4 ms
VA 425 VA
Watts 255 W
Surge Protection & Filtering
Coax Protection RG6 None
Phone Protection RJ11 1-In / 2-Out
Surge Suppression (Joules) 890 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
HID Compliant USB Port No
LED Indicators Power On
Wiring Fault
Physical
Color Black
Dimensions – HxWxD (in) 6.0 x 9.75 x 3.0 in
Dimensions – WxHxD (in) 9.75 x 6.0 x 3.0 in
Form Factor Compact
Weight (lbs) 5.0 lbs
Dimensions
Physical Dimensions – (WxHxD) (cm) 24.77 x 15.24 x 7.62 (cm)
Physical Dimensions – (WxHxD) (in) 9.75 x 6 x 3 (in)
Physical Dimensions – (WxHxD) (mm) 248 x 152 x 76 (mm)
Weight (kg) 2.27
Weight (lb) 5
Dimensions – Shipping
Shipping – Weight (kg) 2.27
Shipping – Weight (lb) 5.0
Shipping Dimensions – (WxHxD) (cm) 11.53 x 20.32 x 36.2 (cm)
Shipping Dimensions – (WxHxD) (in) 4.54 x 8.0 x 14.25 (in)
Shipping Dimensions – (WxHxD) (mm) 115.32 x 203.2 x 361.95 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL 107.3
FCC DOC Class B
Warranty
CEG Amount $75000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U1A
Product Warranty 3 Year Limited Warranty
Feature Focus
GreenPower UPS Technology

GreenPower UPS™ Technology from CyberPower consists of three different energy-saving designs that improve operating efficiency, reduce heat generation, and consume less power than conventional UPS models.

ECO Mode: Our ECO Mode is a form of bypass technology that can be switched on full time, set for noncritical times (such as nights and weekends), or switched off. This flexibility can help conserve power and save money.

Bypass Design: Our patented bypass design allows current to bypass the transformer and automatic voltage regulation (AVR) when utility power is normal, thus reducing energy consumption and associated costs. Because utility power functions normally most of the time, the bypass design allows for substantial energy savings. This technology also reduces heat generation, an important factor in decreasing operating costs.

High-Efficiency Design: significantly decreases power consumption to create an ultra-efficient backup battery for home and office use.


Transformers and Transformer Outlets

A transformer converts alternating current line voltage to a higher value or a lower value. Transformers rely upon electromagnetic induction, the process which occurs when the alternating current within a circuit generates current in a nearby circuit.

Transformers vary in design and size, as well as using different amounts of current. Small transformers plug into a wall outlet and create low direct current voltages which are used by common electronic devices. Transformer outlets are more widely spaced than other outlets to accommodate transformer block adapters or other adapters that are large in size. Transformer outlets can be used to connect any appropriate device to a surge protector.


Downloads
502 KB
384 KB
Support
Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model Output VAOutput WattsUSBForm FactorWaveformOutlets MSRP
Runtime