SX500G


PC Battery Backup

DISCONTINUED

  • Capacity: 500 VA / 300 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlets: 8 (4 surge, 4 surge + battery backup)
  • Data line protection: Telephone/network; coaxial
  • Management software: PowerPanel
  • ENERGY STAR® qualified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $100,000

Product Description

SX500G | PC Battery Backup
Protect desktop computers, workstations, networking devices, and home entertainment systems

Product Overview


The CyberPower SX500G uninterruptible power supply (UPS) safeguards small office workstations, networking devices, and home entertainment systems by providing battery backup (using simulated sine wave output) and surge protection during power interruptions. Data line protection is included for phone/network (RJ11) and coaxial (RG6). The HID-compliant USB port enables connectivity. The SX500G has a capacity of 500VA/300 Watts and eight NEMA 5-15R receptacles—four widely spaced to accommodate transformer-based plugs.

Compact design allows for horizontal or vertical placement of the model, and the SX500G can be wall-mounted. Features include EMI/RFI Filtration, GreenPower UPS™ High-Effiency Design, and PowerPanel® Personal Edition software to control and monitor the UPS. The SX500G comes with a three-year warranty and a connected equipment guarantee.

  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone/network and coaxial lines from causing damage to electronics.
  • Standby Topology
    Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • LED Status Lights
    Indicate Power-On and wiring faults.
  • GreenPower UPS™ High-Efficiency Design
    Reduces power consumption, utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
  • Ultra Quiet Design
    Minimizes noise during operation for a quieter work environment.
  • PowerPanel® Personal Edition Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available. See the Resources tab.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
SX500G | PC Battery Backup
Protect desktop computers, workstations, networking devices, and home entertainment systems
General
UPS Topology Standby
Energy Saving GreenPower UPS™ High-Efficiency
ENERGY STAR® Qualified Yes
Form Factor Compact
Input
Voltage 96Vac – 140Vac
Frequency 47Hz – 63Hz
Plug Type NEMA 5-15P
Plug Style Right Angle, 45 Degree Offset Right
Cord Length 5′
Output
VA 500
Watts 300
Automatic Voltage Regulation No
On Battery Voltage 120Vac ± 5%
On Battery Frequency 50/60Hz ± 1%
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Outlets – Total 8
Outlets – Battery & Surge Protected 4
Outlets – Surge-Only Protected 4
Outlets – Widely Spaced 4
Transfer Time 4ms
Battery
Runtime at Half Load (min) 8
Runtime at Full Load (min) 2
Battery Type Sealed Lead-Acid
Battery Quantity 1
User Replaceable No
Typical Recharge Time 8 Hours
Surge Protection & Filtering
Surge Suppression 890 Joules
Phone Protection RJ11 1-In, 2-Out
Ethernet Protection RJ45 None
Coax Protection RG6 1-In, 1-Out
Management & Communications
HID Compliant USB Port Yes
Serial Port No
LED Indicators Power On, Wiring Fault
Audible Alarms On Battery, Low Battery, Overload
Software PowerPanel® Personal Edition
Physical
Dimensions – W×H×D (in) 9.8 × 5.8 × 3.3 inches
Weight (lbs) 5.3 lbs
Certifications
Safety UL1778, cUL 107.3, FCC DOC Class B
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $100,000
SX500G | PC Battery Backup
Protect desktop computers, workstations, networking devices, and home entertainment systems
GreenPower UPS Technology

GreenPower UPS™ Technology from CyberPower consists of three different energy-saving designs that improve operating efficiency, reduce heat generation, and consume less power than conventional UPS models.

ECO Mode: Our ECO Mode is a form of bypass technology that can be switched on full time, set for noncritical times (such as nights and weekends), or switched off. This flexibility can help conserve power and save money.

Bypass Design: Our patented bypass design allows current to bypass the transformer and automatic voltage regulation (AVR) when utility power is normal, thus reducing energy consumption and associated costs. Because utility power functions normally most of the time, the bypass design allows for substantial energy savings. This technology also reduces heat generation, an important factor in decreasing operating costs.

High-Efficiency Design: significantly decreases power consumption to create an ultra-efficient backup battery for home and office use.


Transformers and Transformer Outlets

A transformer converts alternating current line voltage to a higher value or a lower value. Transformers rely upon electromagnetic induction, the process which occurs when the alternating current within a circuit generates current in a nearby circuit.

Transformers vary in design and size, as well as using different amounts of current. Small transformers plug into a wall outlet and create low direct current voltages which are used by common electronic devices. Transformer outlets are more widely spaced than other outlets to accommodate transformer block adapters or other adapters that are large in size. Transformer outlets can be used to connect any appropriate device to a surge protector.


SX500G | PC Battery Backup
Protect desktop computers, workstations, networking devices, and home entertainment systems
SX500G | PC Battery Backup
Protect desktop computers, workstations, networking devices, and home entertainment systems
Where is the serial number located on the unit?

The serial number is located on a white label adhered to the unit. The serial number is shown directly underneath the barcode.

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
tech@cpsww.com

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

SX500G | PC Battery Backup
Protect desktop computers, workstations, networking devices, and home entertainment systems
 Model Output VAOutput WattsOutletsForm FactorWaveform
 CP350COM 350 VA255 W6 x NEMA 5-15RCompactSimulated Sine Wave
 SE425G 425 VA255 W8 x NEMA 5-15RCompactSimulated Sine Wave
 SE450G 450 VA260 W8 x NEMA 5-15RCompactSimulated Sine Wave
 SX550G 550 VA330 W8 x NEMA 5-15RCompactSimulated Sine Wave
 SX650G 650 VA375 W8 x NEMA 5-15RCompactSimulated Sine Wave
 LE850G 850 VA460 W12 x NEMA 5-15RCompactSimulated Sine Wave
 LE1000DG 1000 VA530 W12 x NEMA 5-15RCompactSimulated Sine Wave
 LX1100G 1100 VA660 W10 x NEMA 5-15RMini-TowerSimulated Sine Wave
 LX1500GU 1500 VA900 W10 x NEMA 5-15RMini-TowerSimulated Sine Wave
 LX1325GU 1325 VA810 W10 x NEMA 5-15RMini-TowerSimulated Sine Wave
 GX1325U 1325 VA810 W10 x NEMA 5-15RMini-TowerSine Wave
SX500G | PC Battery Backup
Protect desktop computers, workstations, networking devices, and home entertainment systems