CPMBC

Battery Banks


CPMBC | Battery Banks
Charge mobile devices, electronics, and other equipment

Product Overview


Compatible with USB 2.0 and USB 1.1, the CyberPower CPMBC Mobile USB Battery Pack features a 1-Amp USB port for charging iPods, PDAs, cameras, and other personal electronics. The CPMBC provides up to 55 hours of service and can be charged either from a standard wall outlet, using its AC power cord, or with DC power via its USB 2.0 cable. This dual-purpose USB cable can charge the battery pack or electronic equipment.

LED lights illuminate to indicate statuses for Charge and Power. Lightweight and compact, the CPMBC travels easily and is conveniently stored when not in use. It comes with a one-year limited warranty.

  • USB Charge Port (1 Amp)
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • LED Indicators
    Illuminate for Charge and Power statuses.
  • Compact Design
    Ensures that the charger fits neatly in a briefcase, backpack, or luggage for easy portability and convenient use.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
CPMBC | Battery Banks
Charge mobile devices, electronics, and other equipment
Input  
Voltage 120V
Output  
USB Charge Port - Total 1
USB Charging Amperage 1.0A
Physical  
Dimensions - W×H×D (in) 2.5 × 4.25 × 0.5 inches
Weight (lbs) 0.25 lbs
Warranty  
Product Warranty 1 Year Limited
CPMBC | Battery Banks
Charge mobile devices, electronics, and other equipment
CPMBC | Battery Banks
Charge mobile devices, electronics, and other equipment
CPMBC | Battery Banks
Charge mobile devices, electronics, and other equipment
Model Plug-Type USB Ports USB Output DC Ports DC Output Range Color MSRP
CPTDC2U1DCRC1 DC plug 2 2.1 A 1 10.5 – 15.5 VDC Black $12.95
CPTDC1U2DC DC plug 1 2.1 A 2 10.5 – 15.5 VDC Black $10.95
TRDC1A1USB DC plug 1 1 A N/A N/A VDC Black $7.95
TRDC2A1USB DC plug 1 2.1 A N/A N/A VDC Black $9.95
TRDC2A2USB DC plug 2 2.1 A N/A N/A VDC Black $10.95
TRAC1A1USB Folding AC plug 1 1 A N/A N/A VDC Black $10.95
TRAC2A1USB Folding AC plug 1 2.1 A N/A N/A VDC Black $12.95
TR12U3A Folding AC plug 2 3.1 A N/A N/A VDC Black $12.95
Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

Please enter the username or email associated with your My CyberPower account.


Thank you! You should receive an email shortly with information on how to change your password.


CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

Thank you for submitting your information. A CyberPower representative will get in contact with you shortly.


An error has occurred while you were attempting to submit this form - please try again. If the problem persists, please call our sales hotline at 1 (877) 297-6937. Thank you!