DTC36U12V

Indoor FTTx Series


DTC36U12V | Indoor FTTx Series
Supply 12 VDC to NID, cable telephony, wireless base stations, and ONT for home and office

Product Overview


Designed for interior use, DTC36U12V Indoor CyberShield™ FTTx System supplies continuous 12 VDC to local power network interface devices (NID), cable telephone modems, wireless base stations, fiber to the home (FTTH), optical network terminals (ONT), and integrated access devices. Features of the DTC36U12V include high-function design, battery emergency functionality, audible alarm signals with silence options, microprocessor intelligent control, a telemetry interface, user-replaceable batteries, and LED indicators. It also comes with a three-year warranty.

  • Indoor Design
    Provides durable casing to protect the model, which can sit on a desktop and is wall-mountable.
  • Cold Start
    Restores emergency power to the load after the installation of new batteries.
  • Telemetry Interface
    Provides alarm conditions to the ONT: On Battery, Replace Battery, Battery Missing, Low Battery.
  • Audible Alarms
    Signal conditions that may affect operation: On Battery, Low Battery, and Replace Battery .
  • Alarm Silence Button
    Silences the audible alarm during extended outages. Selectable permanent/temporary.
  • LED Status Indicators
    Provide information about the control and operation of the model related to battery, mute, DC, and AC.
  • User Replaceable Batteries
    Can be changed without replacing the entire model.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.

What's In The Box

(1) UPS system, (1) User manual, (1) Wallmount Template, (1) Power Cord, and (1) Accessory Pack

DTC36U12V | Indoor FTTx Series
Supply 12 VDC to NID, cable telephony, wireless base stations, and ONT for home and office
Input  
Input Voltage Range 90 – 264 VAC
Input Frequency Range 47 – 70 Hz
Input Power Cord IEC320 C5 3-Prong Cord
Output Ground Reference Grounded
Cord length 8 ft.
Output  
On Battery Voltage 12 VDC
Battery  
Battery Type Sealed Lead-Acid
Typical Recharge Time <24 Hours. Thermally compensated.
User Replaceable Yes
Battery Quantity 1
Battery Size 12V/7.2Ah
Replacement Battery RB1270
DC Output  
Rated Power 36 W
Efficiency (at Full Load) > 80% (Line Mode)

> 90% (DC Mode)
Surge Protection & Filtering  
Lightning / Surge Protection Yes (6kV @ 8/20μs) per IEEE C62.41.2 and GR-1089
Warning Diagnostics  
Audible Indicator Utility Failure

Low Battery
LED Indicators System Status

DC

Mute

Battery
Management  
Auto-Charge Yes (Thermally Compensated)
Communication Interface On Battery

Replace Battery

Missing Battery

Low Battery
Physical  
Dimensions - L×W×D 16.8 × 18.5 × 8.13 cm
Weight 3.13 kg (with battery)
Environmental  
Operating Temperature -4 – 113°F (-20 – 45°C) Operation at 50°C with de-rating to 30 W
Operating Humidity 0 – 95% (non-condensing within enclosure)
Maximum Operating Elevation 10,000 ft (3,000 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Storage Temperature -4° – 113°F (-20 – 45°C)
Certifications  
Compliance UL60950-1 2nd Edition

FCC Part 15 Class B

CISPR 22 Class B
Warranty  
Product Warranty 3 year
Variants  
North America (NEMA 1-15) DTC36U12V-NA3-G
European Schuko (CEE7) DTC36U12V-SC3-G
Australian/New Zealand (AS/NZS) DTC36U12V-AZ3-G
United Kingdom (BS 1363) DTC36U12V-UK3-G
Brazil (NBR 14136) DTC36U12V-BZ3-G
DTC36U12V | Indoor FTTx Series
Supply 12 VDC to NID, cable telephony, wireless base stations, and ONT for home and office
DTC36U12V | Indoor FTTx Series
Supply 12 VDC to NID, cable telephony, wireless base stations, and ONT for home and office
What does indoor design provide?

Indoor design provides durable casing to protect an FTTx/Telecom unit.

DTC36U12V | Indoor FTTx Series
Supply 12 VDC to NID, cable telephony, wireless base stations, and ONT for home and office
Model Output Voltage Rated Power Extended Runtime Option Battery
CSN27U12V 12 Vdc 27 W 12V XBP 12V/7.2Ah
DTC36U12V 12 Vdc 36 W N/A 12V/7.2Ah
CS36A12V3-T 12 Vdc 36 W Aux-In 12V/8Ah
CS50U48V 48 Vdc 50 W 12V XBP 12V/20Ah
CS16U48V-8 48 Vdc 16 W 12V XBP 12V/8Ah
CS30U12V-20 12 Vdc 30 W 12V XBP 12V/20Ah
CS75A12V3 12 Vdc 75 W 12V XBP 12V/20Ah
CPLI72D48V 52 Vdc 72 UL N/A 14.4V/2.2Ah Li-Ion
CS20A-EBP 12 Vdc N/A 12V XBP 12V/20Ah
Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

Please enter the username or email associated with your My CyberPower account.


Thank you! You should receive an email shortly with information on how to change your password.

CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

Thank you for submitting your information. A CyberPower representative will get in contact with you shortly.


An error has occurred while you were attempting to submit this form - please try again. If the problem persists, please call our sales hotline at 1 (877) 297-6937. Thank you!