CBL2BUL-004-BLK-CM

Power / Telemetry Cables


CBL2BUL-004-BLK-CM | Telemetry Cables
Connect CyberShield™ DC power supplies and ONT for home and business

Product Overview


The CBL2BUL-004-BLK-CM cables are 9-pin male DIN to 9-pin male DIN terminated. These cables are designed to connect a power adaptor to a desktop ONT. The CBL2BUL-004-BLK-CM is available in 4 ft lengths and comes in black.

  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.

What's In The Box

Cable

CBL2BUL-004-BLK-CM | Telemetry Cables
Connect CyberShield™ DC power supplies and ONT for home and business
Cable Specifications  
Type FTTx
Terminal A 9-pin mini DIN
Terminal B 9-pin mini DIN
Length 4 ft
Power Wires 16 AWG (2)
Signal Wires 24 AWG (1)
Jacket CMX Outdoor
Cable Color Black
Outdoor Rated Yes
Warranty  
Product Warranty 3 Years
CBL2BUL-004-BLK-CM | Telemetry Cables
Connect CyberShield™ DC power supplies and ONT for home and business
CBL2BUL-004-BLK-CM | Telemetry Cables
Connect CyberShield™ DC power supplies and ONT for home and business
CBL2BUL-004-BLK-CM | Telemetry Cables
Connect CyberShield™ DC power supplies and ONT for home and business
Model Length Terminator A Terminator B Wire Gauge Color
CBL2BUL-004-BLK-CM 4 ft 9-pin mini DIN 9-pin mini DIN 16 AWG, 24 AWG Black
CBL2BUL-006-BLK-CM 6 ft 9-pin mini DIN 9-pin mini DIN 16 AWG, 24 AWG Black
CBL2BUL-010-BLK-CM 10 ft 9-pin mini DIN 9-pin mini DIN 16 AWG, 24 AWG Black
CBL2BUL-020-BLK-CM 20 ft 9-pin mini DIN 9-pin mini DIN 16 AWG, 24 AWG Black
CBL2BUL-030-BLK-CM 30 ft 9-pin mini DIN 9-pin mini DIN 16 AWG, 24 AWG Black
CBL2BUL-050-BLK-CM 50 ft 9-pin mini DIN 9-pin mini DIN 16 AWG, 24 AWG Black
CBL7PIN350BUL-004-BLK 4 ft 9-pin mini DIN 7-pin Connector (3.5mm pitch) 16 AWG, 24 AWG Black
CBL7PIN350BUL-010-BLK 10 ft 9-pin mini DIN 7-pin Connector (3.5mm pitch) 16 AWG, 24 AWG Black
CBL7PINBUL-002-BLK-CM 2 ft 9-pin mini DIN 7-pin Connector (5mm pitch) 16 AWG, 24 AWG Black
CBL7PINBUL-004-BLK-CM 4 ft 9-pin mini DIN 7-pin Connector (5mm pitch) 16 AWG, 24 AWG Black
CBL7PINBUL-006-BLK-CM 6 ft 9-pin mini DIN 7-pin Connector (5mm pitch) 16 AWG, 24 AWG Black
CBL7PINBUL-010-BLK-CM 10 ft 9-pin mini DIN 7-pin Connector (5mm pitch) 16 AWG, 24 AWG Black
CBL7PINBUL-020-BLK-CM 20 ft 9-pin mini DIN 7-pin Connector (5mm pitch) 16 AWG, 24 AWG Black
CBL7PINBUL-030-BLK-CM 30 ft 9-pin mini DIN 7-pin Connector (5mm pitch) 16 AWG, 24 AWG Black
CBL7PINBUL-050-BLK-CM 50 ft 9-pin mini DIN 7-pin Connector (5mm pitch) 16 AWG, 24 AWG Black
CBL7PINBUL-004-CM 4 ft 9-pin mini DIN 7-pin Connector (5mm pitch) 16 AWG, 24 AWG Cool Gray
CBL7PINBUL-006-CM 6 ft 9-pin mini DIN 7-pin Connector (5mm pitch) 16 AWG, 24 AWG Cool Gray
CBL7PINBUL-010-CM 10 ft 9-pin mini DIN 7-pin Connector (5mm pitch) 16 AWG, 24 AWG Cool Gray
CBL7PINBUL-020-CM 20 ft 9-pin mini DIN 7-pin Connector (5mm pitch) 16 AWG, 24 AWG Cool Gray
CBL7PINBUL-030-CM 30 ft 9-pin mini DIN 7-pin Connector (5mm pitch) 16 AWG, 24 AWG Cool Gray
CBL7PINBUL-050-CM 50 ft 9-pin mini DIN 7-pin Connector (5mm pitch) 16 AWG, 24 AWG Cool Gray
CBL7PINBUL-0018-CM 1.5 ft 9-pin female mini DIN 7-pin Connector (5mm pitch) 16 AWG, 24 AWG Cool Gray
CBLBUL-020-BLK 20 ft 9-pin mini DIN 7-wire Unterminated 16 AWG, 24 AWG Black
CP7PIN3 9.5 ft 7-pin Connector (3.5mm pitch) 7-wire Unterminated 16 AWG, 20 AWG Cool Gray
CP7PIN10 31.5 ft 7-pin Connector (3.5mm pitch) 7-wire Unterminated 16 AWG, 20 AWG Cool Gray
CBL7PIN350-005-BLK 5 ft 7-pin Connector (3.5mm pitch) 7-wire Unterminated 20 AWG, 22 AWG Black
CBL7PIN350-010-BLK 10 ft 7-pin Connector (3.5mm pitch) 7-wire Unterminated 20 AWG, 22 AWG Black
CBL7PIN500-005-BLK 5 ft 7-pin Connector (5mm pitch) 7-wire Unterminated 20 AWG, 22 AWG Black
CBL7PIN500-010-BLK 10 ft 7-pin Connector (5mm pitch) 7-wire Unterminated 20 AWG, 22 AWG Black
CBL7PIN500-020-BLK 20 ft 7-pin Connector (5mm pitch) 7-wire Unterminated 20 AWG, 22 AWG Black
CBL7PIN350MLX-004-BLK 4 ft 8-pin Molex 7-pin Connector (3.5mm pitch) 20 AWG, 22 AWG Black
CBL7PIN350MLX-010-BLK 10 ft 8-pin Molex 7-pin Connector (3.5mm pitch) 20 AWG, 22 AWG Black
CBLMLX-020-BLK 20 ft 8-pin Molex 7-wire Unterminated 20 AWG, 22 AWG Black
CBLALUZIP-200-BLK 200 ft 10-wire Unterminated 10-wire Unterminated 20 AWG, 22 AWG Black
CBLALUZIP-01K-BLK 1000 ft 10-wire Unterminated 10-wire Unterminated 20 AWG, 22 AWG Black
CSTI1000 1000 ft 7-wire Unterminated 7-wire Unterminated 18 AWG, 22 AWG Black
CSTII1000 1000 ft 7-wire Unterminated 7-wire Unterminated 16 AWG, 24 AWG Black
CSTIII100 100 ft 7-wire Unterminated 7-wire Unterminated 12 AWG, 24 AWG Black
Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

Please enter the username or email associated with your My CyberPower account.


Thank you! You should receive an email shortly with information on how to change your password.

CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

Thank you for submitting your information. A CyberPower representative will get in contact with you shortly.


An error has occurred while you were attempting to submit this form - please try again. If the problem persists, please call our sales hotline at 1 (877) 297-6937. Thank you!