Cord Length: 12 ft
Racksize: 2U
Input Plug: NEMA L6-30P
The CyberPower Switched Metered-by-Outlet PDUs combine network-grade power distribution with outlet-level monitoring and remote outlet control for advanced energy management. Monitor the power consumption of individual outlets in real-time over the network, or locally using the PDU’s interactive digital display. Outlets can be switched on and off remotely for unscheduled reboots, load shedding, controlled power-cycling and more. Mitigate risk with power event notifications via email and SMS text. Other features of the Switched MBO PDUs include, SNMP network interface, durable metal housing, and a versatile horizontal/vertical rack mount design. Downloadable firmware updates can be applied via USB that provide improvements to programs that run the PDU. Each Switched MBO PDU also includes a Three-Year Limited Warranty.
Showing the single result