Kiosk Commander

Software


Kiosk Commander | Software
Monitors kiosks, security systems, and other unattended systems and triggers any necessary power cycles

Product Overview


Kiosk Commander Software from CyberPower keeps kiosks and other unattended systems operating by power cycling (restarting) the attached computer when it locks up or performs poorly. This software application is ideal for computers that run kiosks, security systems, ATMs, video lottery machines, and other remote systems. It maintains efficient operation—which is important to profitability and safety—and reduces the need for assistance from technical support representatives.

Kiosk Commander operates with a CyberPower UPS and PowerPanel® Personal Edition software to monitor unattended systems and trigger a power cycle from the UPS when necessary to restart the attached system. Together, they provide services for unattended systems and ensure that your equipment is protected from power events, including blackouts, brownouts, surges, and other power occurrences.

Features of Kiosk Commander include unattended system monitoring, auto restart of unattended systems, a setup wizard, CPU and memory monitoring, configurable settings, and system summary information. It works with systems using Windows 2000, XP, Vista, 7, 8, 10, and Windows Server 2003, 2008, and 2012. The CD package includes Kiosk Commander Software with PowerPanel Personal Edition UPS monitoring Software and the quick installation guide.

  • Unattended System Monitoring
    Kiosk Commander monitors unattended devices to ensure they operate continuously and don't experience down time due to a lock-up or substandard performance.
  • Auto Restart
    If the unattended system experiences a lock-up or poor performance, Kiosk Commander will initiate a power cycle with the UPS to restart the system and ensure maximum up time.
  • Complete Power Protection
    Kiosk Commander, CyberPower UPS, and PowerPanel Personal Edition provide a complete protection plan against power events and system lock-ups.
  • Quick Start Guide
    The Quick Guide PDF offers installation instructions, tips, captioned screen captures, and information about hardware requirements and operating systems.
  • Ease of Use
    A setup wizard assists in adding desired services and applications used for monitoring system operation.
  • CPU and Memory Monitoring
    Automatic setup process helps to configure the thresholds for CPU and Memory on select services and applications.
  • Mass Deployment Configuration
    The configuration setting can be imported and exported to make mass deployments more efficient.
  • System Summary
    The easy-to-use interface provides a summary of performance.

What's In The Box

CD, Manual

Kiosk Commander | Software
Monitors kiosks, security systems, and other unattended systems and triggers any necessary power cycles
Kiosk Commander | Software
Monitors kiosks, security systems, and other unattended systems and triggers any necessary power cycles
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

Please enter the username or email associated with your My CyberPower account.


Thank you! You should receive an email shortly with information on how to change your password.


CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

Thank you for submitting your information. A CyberPower representative will get in contact with you shortly.


An error has occurred while you were attempting to submit this form - please try again. If the problem persists, please call our sales hotline at 1 (877) 297-6937. Thank you!