Power Device Network Utility

Software


Power Device Network Utility | Software
Establishes the IP address of CyberPower PDU devices and RM cards used in network closets, data centers, and VoIP phone systems

Product Overview


The Power Device Network Utility gives users an easy-to-use interface for establishing the IP address of CyberPower PDU devices (Monitored and Switched series) and remote management cards. This utility scans network devices for media access control addresses that match CyberPower network hardware. It configures the located devices with a specific IP address, subnet mask, and gateway address, allowing them to work properly on the network and integrate with the CyberPower Management Console.

  • Installation Wizard
    Provides for easy setup of the Power Device Network Utility.
  • Equipment List
    Displays the MAC address, IP address, subnet mask, gateway, DHC, and name of each PDU device found during a network scan.
  • Device Network Settings Menu
    Allows administrators to enter a valid IP address, subnet mask, and gateway address to set up PDU devices.
  • Timeout Setting
    Lets administrators specify the time that the Power Device Network Utility should wait for the device response when the utility is scanning for networked PDU devices. The setting default for the wait time is 3 seconds, and valid values are 3 seconds to 60 seconds.
Power Device Network Utility | Software
Establishes the IP address of CyberPower PDU devices and RM cards used in network closets, data centers, and VoIP phone systems
Power Device Network Utility

The Power Device Network Utility gives users an easy-to-use interface for establishing the IP addresses of CyberPower PDU devices, RM Cards, and PowerPanel Business Edition Agents and Clients. It scans network devices with MAC addresses that match CyberPower network hardware. Once found, the device(s) can then be configured with a specific IP address, subnet mask, and gateway address, allowing the device(s) to work properly on the network and to integrate with the CyberPower Management Console.

Power Device Network Utility | Software
Establishes the IP address of CyberPower PDU devices and RM cards used in network closets, data centers, and VoIP phone systems

Find the PDU/RMCARD's IP Address

Power Device Network Utility | Software
Establishes the IP address of CyberPower PDU devices and RM cards used in network closets, data centers, and VoIP phone systems
Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

Please enter the username or email associated with your My CyberPower account.


Thank you! You should receive an email shortly with information on how to change your password.


CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

Thank you for submitting your information. A CyberPower representative will get in contact with you shortly.


An error has occurred while you were attempting to submit this form - please try again. If the problem persists, please call our sales hotline at 1 (877) 297-6937. Thank you!