PowerPanel Business Edition for Virtual Machines

Software


PowerPanel Business Edition For Virtual Machines | Software
Gives IT professionals the tools to monitor and manage UPS systems

Product Overview


The PowerPanel® Business Edition for Virtual Machines software from CyberPower provides IT professionals with the tools they need to easily monitor and manage their backup power. Available for compatible CyberPower UPS models, this software supports up to 250 clients, allowing users remote access (from any network PC with a web browser) to instantly access vital UPS battery conditions, load levels, and runtime information. Functionality includes application/OS shutdown, event logging, hibernation mode, internal reports and analysis, remote management, and more.

PowerPanel Business Edition for Virtual Machines also provides elegant, unattended shutdown of network computers and virtual machines connected to a battery backup during a power event. Power alert notifications can be sent via email, text, or instant message. This software is compatible with VMware ESX/ESXi 5, and Citrix.

Available for download. See the Resources tab.

  • Remote Access via Web Browser
    Provides for remote management of the UPS via a Web browser.
  • Network Protocol Support
    Works with TCP/IP, UDP, SNMP, and HTTP protocols.
  • User-Friendly Interface
    Displays windows, notifications, dialog boxes, popup messages, and other information in a well-designed, easily navigable menus and windows. Offers a variety of options and customizable settings.
  • Customizable Settings for Event Actions
    Offer versatile management of various event actions, including shutdown and restart.
  • Intuitively Displayed Information
    Displays details about Current Status, Summary, Notification, Runtime, Voltage, Self-Test, and System Tray Pop-Up Notifications.
  • Alert Notification
    Sends notifications via Email, Windows Messenger, or XMPP.
  • Auto Shutdown
    Protects servers and workstations from data loss due to power failure. Automatically saves files and safely shuts down your computer.
  • Self-Testing Options
    Offer flexible deployment of tests for the UPS.
  • Remote Scheduling
    Lets administrators arrange remote management of tasks and operations, such as scheduled self-tests, shutdowns, and reboots.
  • Event Logging
    Provides configurable settings for tracking events.
  • Security Management
    Allows administrators to tailor settings to fit their security needs.
  • Downloadable Software
    Provides fast and simple installation.
PowerPanel Business Edition For Virtual Machines | Software
Gives IT professionals the tools to monitor and manage UPS systems
PowerPanel Business Edition Software and Its Roles

PowerPanel® Business Edition software offers three roles for UPS management: Agent, Client, and Center. When installing this software on a computer, choose one of these roles.

Use Agent if you connect the computer to the UPS with a USB or Serial cable. Agent, which is the primary means of communication for a basic setup between a computer and the UPS, supports a limitless number of clients.

Use Client if you connect the computer via your network to the RMCARD installed in the UPS or on a secondary computer connected to the UPS (with an agent computer already connected). The RMCARD manages as many as 50 clients.

Use Center when you want to monitor and manage all the CyberPower power protection products on your network. The Center role supports a limitless number of devices.

NOTE: Only one role can be installed on the same computer.

PowerPanel Business Edition For Virtual Machines | Software
Gives IT professionals the tools to monitor and manage UPS systems

Shutdown software supports VMWARE vSphere, ESXi 4.1 and later

Shutdown software supports VMWARE vSphere, ESXi 4.1 and later

PowerPanel Business Edition For Virtual Machines | Software
Gives IT professionals the tools to monitor and manage UPS systems
What role of PowerPanel Business Edition installation do I need to choose?

Use Agent when you are connecting the computer to the UPS with a USB or Serial cable. Use Client if you are connecting the computer via your network to the RMCARD installed on the UPS. Use Center when you want to monitor and manage all the CyberPower power protection products on your network.

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

Please enter the username or email associated with your My CyberPower account.


Thank you! You should receive an email shortly with information on how to change your password.


CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

Thank you for submitting your information. A CyberPower representative will get in contact with you shortly.


An error has occurred while you were attempting to submit this form - please try again. If the problem persists, please call our sales hotline at 1 (877) 297-6937. Thank you!