PowerPanel Personal Edition for Windows

Software


PowerPanel Personal Edition For Windows | Software
Provides a user-friendly dashboard interface for controlling a UPS system

Product Overview


PowerPanel® Personal Edition for Windows software features a user-friendly interface for controlling and monitoring any CyberPower UPS system with a USB or serial port. It provides configurable settings for managing automatic shutdowns during power events, scheduled shutdowns and restarts; it displays information such as input voltage, runtime, battery charge and current status; and it offers self-testing features, adjustable alarm settings, and more.

This software helps protect your data, computer system, components, and peripherals. It is compatible with Windows 10, Windows 8, Windows 7, Windows Vista, Windows XP, and Windows Server 2008.

Available for download. See the Resources tab.

  • User-Friendly Interface
    Displays information in well-designed, easily navigable menus and windows
  • Auto Shutdown
    Automatically initiates a shutdown of the computer; prevents data loss due to power failure
  • Self-Testing Options
    Performs a battery test on the UPS
  • Downloadable Software
    Provides fast and simple installation
  • Alert Notification
    Shows details about Current Status, Summary, Notification, Runtime, Voltage, and Self-Test; can display System Tray Pop-Up Notifications
PowerPanel Personal Edition For Windows | Software
Provides a user-friendly dashboard interface for controlling a UPS system

Shutdown software supports most Window systems

PowerPanel Personal Edition For Windows | Software
Provides a user-friendly dashboard interface for controlling a UPS system
Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

Please enter the username or email associated with your My CyberPower account.


Thank you! You should receive an email shortly with information on how to change your password.