Joules: 3150 J
Outlets: 12 x NEMA 5-15R
Data Protection: RG6 Coaxial, RJ11 Phone, RJ45 Network
Home Theater Surge Protectors are built to work with audio/video equipment (such as gaming systems, HD TVs, Blu-Ray players, and CD/DVD players), consumer electronics, receivers/modems, and personal computers. Series features include surge-protected outlets, transformer-spaced outlets, data line protection, built-in automatic shutdown, metal oxide varistor (MOV) technology, noise filters for electromagnetic interference/radio-frequency interference (EMI/RFI), and impact-resistant casing. All models come with a Connected Equipment Guarantee and a Lifetime Limited Warranty.
Showing the single result