Showing the single result
Extended Battery Modules (EBMs) from CyberPower, for select Smart App UPS models, ensure extended battery runtimes during power outages. Each rack/tower convertible EBM takes up 2U or 3U of rack space, depending upon the model, and can be installed in a tower form factor to match the UPS. The DC plug-and-play power connectors allow for daisy-chaining additional EBMs to an UPS system. The EBMs compatible with Smart App Online UPSes also have a built-in battery charger, providing Fast Charge Technology to quickly restore the backup power supply to full capacity Every CyberPower EBM has a three-year warranty.
Showing the single result