ENVIROSENSOR

Hardware


ENVIROSENSOR | Hardware
Provides for UPS monitoring and management

Product Overview


The CyberPower Environmental Sensor (ENVIROSENSOR) provides for UPS monitoring and management. Its four input contact closures allow users to monitor up to four other connected devices such as door alarms, security switches, and security systems. For real-time temperature and humidity readings of a datacenter, IT closet, or other critical environment, combine the ENVIROSENSOR with a CyberPower Remote Management Card (RMCARD205 or RMCARD305), sold separately. Administrators can define temperature parameters in Fahrenheit or Celsius, and rising temperatures will prompt the RMCARD to send a predefined notification. The ENVIROSENSOR comes with a three-year warranty.

  • Security Monitoring
    Input contact closures provide options for monitoring door alarms, security switches, and other security devices.
  • RMCARD/Environmental Sensor Compatibility
    Ensures coordination of information between the CyberPower Environmental Sensor (ENVIROSENSOR) and the RMCARD205/RMCARD305
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
ENVIROSENSOR | Hardware
Provides for UPS monitoring and management
Input  
Voltage 12V – supplied via SNMP Connection
Physical  
Dimensions (LxWxH) 2.24 x 1.46 x 1.15 inches 57 x 37 x 29.2 mm
Weight (grams) 1.16 oz / 33 g
Measurement Range & Accuracy  
Temperature 32°F to 158°F with accuracy of +/- 1.8°F 0°C to 70°C with accuracy of +/- 1°c
Humidity 0-90 RH with accuracy ± 2%
Communication  
Connection Port RJ45 Ethernet Port (10 Ft Ethernet Cable Included)
Input Contact Closure 4
Safety Approvals  
Safety Approvals RoHS Compliant
ENVIROSENSOR | Hardware
Provides for UPS monitoring and management
Advanced UPS Management with PowerPanel® Business Edition

PowerPanel Business Edition software provides IT professionals with the tools they need to easily monitor and manage their backup power. This advanced software allows users remote access from any network PC with a web browser to instantly access vital UPS battery conditions, load levels, and runtime information. During a power event, it also provides graceful unattended shutdown of network computers and virtual machines connected to a battery backup. Power alerts can be set up to send notifications though email, text, or instant message.

PowerPanel software is compatible with Windows XP, Windows Vista, Windows 7,Windows 8, Windows Server 2008, Windows Server 2012, and all versions of Windows 2k+, plus Linux, OSX, and VMware.

ENVIROSENSOR | Hardware
Provides for UPS monitoring and management

Shutdown software supports most Window systems

Shutdown software supports most Linux and XenServer

Shutdown software supports most Linux, XenServer, ESX, ESXi

Shutdown software supports VMWARE vSphere, ESXi 4.1 and later

Shutdown software supports VMWARE vSphere, ESXi 4.1 and later

Find the PDU/RMCARD's IP Address

Shutdown software supports most Mac systems

ENVIROSENSOR | Hardware
Provides for UPS monitoring and management
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

ENVIROSENSOR | Hardware
Provides for UPS monitoring and management
Model Type Auto Event
Notifications
Environmental
Sensor Compatible
Supports MSRP
RMCARD100 Remote Network Management Yes No TCP/IP
UDP
SNMP
HTTP
BOOTP
DHC
$119.00
RMCARD205 Remote Network Management Yes Yes TCP/IP
UDP
SNMP/HTTP
NTP
DNS
SMTP
RADIUS
LDA
$229.00
RMCARD302 Remote Network Management Yes No TCP/IP
UDP
SNMP/HTTP
NTP
DNS
SMTP
$229.00
RMCARD305 Remote Network Management Yes Yes TCP/IP
UDP
SNMP/HTTP
NTP
DNS
SMTP
RADIUS
LDA
$249.00
RELAYIO500 Local Network Management No No N/A $224.00
RELAYIO600 Local Network Management No No N/A $269.00
ENVIROSENSOR Environmental Sensor Yes N/A N/A $145.00
DOORSENSOR Door Alarm Yes N/A N/A $43.00
Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

Please enter the username or email associated with your My CyberPower account.


Thank you! You should receive an email shortly with information on how to change your password.


CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

Thank you for submitting your information. A CyberPower representative will get in contact with you shortly.


An error has occurred while you were attempting to submit this form - please try again. If the problem persists, please call our sales hotline at 1 (877) 297-6937. Thank you!