Runtime Full Load: 5.6
Output W: 2200 W
Waveform: Sine Wave
Outlets: 4 × NEMA 6-20R; 2 x NEMA L6-20R
CyberPower has launched a customer-inspired Uninterruptible Power Supply (UPS) series, the New Smart App Sinewave UPS systems. This series is the next generation of professional-grade UPS systems for corporate applications and has line-interactive topology, surge protection, and battery backup. The New Smart App Sinewave Series has sine wave output to eliminate power gaps that can be detected by sensitive equipment and cause unexpected shutdowns.
Showing the single result