SAVE 20%

On all Power Distribution Units

January 1 - March 31, 2020

Download the details

Start 2020 off with powerful savings. Save 20% on all CyberPower PDUs purchased in the first quarter.

BUILT FOR TODAYS IT ENVIRONMENT

OPTIONS ABOUND

CyberPower PDUs are designed with as many as 42 outlets, positioned on the front and/or back of the units. Offered in 1U, 2U, or 0U form factors with amperage ranging form 15-30A. Mounting hardware is included on all models.

ADVANCED FEATURES

Select models include additional features to ensure power management to all devices. Features include color digital display, outlet level control and monitoring, and remote management software.

NEW 3-PHASE PDU SERIES

CyberPower 3-Phase Switched Metered-by-Outlet PDUs are available to support high-density rack applications up to 14.5kW. Load balancing and identification are made easier with features such as multi-color outlet LEDs and user selectable LCD background color. Low power consumption reduces energy costs, and the high operating temperature range makes these suitable for hot aisles.

CHOOSE THE PDU THAT'S RIGHT FOR YOU

demo icon

FREE POWER MANAGEMENT PRIMER

Download the guide

warranty icon

GET INSIDE BUYING TIPS FOR YOUR NEXT PDU

Read the blog

pricing icon

SEE THE LATEST CYBERPOWER PDU LINEUP

Watch the video

PDUs FOR EVERY APPLICATION

BASIC PDUs

Provides reliable power distribution in configuarations of 8 to 38 outlets.

Basic PDU product
MODEL PLUG TYPE CORD LENGTH OUTLETS OUTLET TYPE RACK SIZE
PDU15B12R NEMA 5-15P 15' 12 NEMA 5-15R 1U Rackmount Check Prices
PDU15B2F8R NEMA 5-15P 15' 10 NEMA 5-15R 1U Rackmount Check Prices
PDU15B8R NEMA 5-15P 15' 8 NEMA 5-15R 1U Rackmount Check Prices
PDU20B10R NEMA 5-15P 15' 10 NEMA 5-20R 1U Rackmount Check Prices
PDU20BHVT12R NEMA L6-20P 10' 12 IEC-320 C13 1U Rackmount Check Prices
PDU20BV32F NEMA 5-20P 10' 32 NEMA 5-20R 0U Vertical Check Prices
PDU30BHVT12R NEMA L6-30P 10' 12 IEC-320 C13 1U Rackmount Check Prices
PDU30BHVT8R NEMA L6-30P 10' 8 6 IEC-320 C13,
2 IEC-320 C19
1U Rackmount Check Prices
PDU30BT8F8R NEMA L5-30P 12' 16 NEMA 5-20R 1U Rackmount Check Prices
PDU30BVHVT32F NEMA L6-30P 10' 32 24 IEC-320 C13,
8 IEC-320 C19
0U Vertical Check Prices

METERED PDUs

Shows the aggregated load on the PDU for real-time power monitoring.

Metered PDU product
MODEL PLUG TYPE CORD LENGTH OUTLETS OUTLET TYPE RACK SIZE
PDU15M2F10R NEMA 5-15P 15' 12 NEMA 5-15R 1U Rackmount Check Prices
PDU15MV20F NEMA 5-15P 10' 20 NEMA 5-15R 0U Vertical Check Prices
PDU20M2F10R NEMA 5-20P 15' 12 NEMA 5-20R 1U Rackmount Check Prices
PDU20MV20F NEMA 5-20P 10' 20 NEMA 5-20R 0U Vertical Check Prices
PDU30MVHVT20F NEMA L6-30P 10' 10 16 IEC-320 C13,
4 IEC-320 C19
0U Vertical Check Prices

MONITERED PDUs

Shows the aggregated load on the PDU both locally and remotely.

Monitored PDU product
MODEL PLUG TYPE CORD LENGTH OUTLETS OUTLET TYPE RACK SIZE
PDU31001 NEMA 5-15P 12' 8 NEMA 5-15R 1U Rackmount Check Prices
PDU31002 NEMA (L)5-20P 12' 8 NEMA 5-20R 1U Rackmount Check Prices
PDU31003 NEMA L5-30P 12' 16 NEMA 5-20R 2U Rackmount Check Prices
PDU31101 NEMA 5-20P 10' 24 NEMA 5-20R 0U Vertical Check Prices

SWITCHED PDUs

Provides local and remote control of outlets.

Switched PDU product
MODEL PLUG TYPE CORD LENGTH OUTLETS OUTLET TYPE RACK SIZE
PDU41001 NEMA 5-15P 12' 8 NEMA 5-15R 1U Rackmount Check Prices
PDU41002 NEMA (L)5-20 12' 8 NEMA 5-20R 1U Rackmount Check Prices
PDU41003 NEMA L5-30P 12' 16 NEMA 5-20R 2U Rackmount Check Prices
PDU41101 NEMA 5-20P 10' 24 NEMA 5-20R 0U Vertical Check Prices

SWITCHED MBO PDUs

Provides outlet-level monitoring and remote outlet control.

Switched MBO PDU product
MODEL PLUG TYPE CORD LENGTH OUTLETS OUTLET TYPE RACK SIZE
PDU81001 NEMA 5-15P 12' 8 NEMA 5-15R 1U Rackmount Check Prices
PDU81002 NEMA (L)5-20P 12' 8 NEMA 5-20R 1U Rackmount Check Prices
PDU81003 NEMA L5-30P 12' 16 NEMA 5-20R 2U Rackmount Check Prices
PDU81101 NEMA 5-20P 10' 24 NEMA 5-20R 0U Vertical Check Prices

3-PHASE SWITCHED MBO PDUs

Provides outlet-level monitoring and remote outlet control in 3-phase envrionments.

3-Phase Switched MBO PDU product
MODEL PLUG TYPE CORD LENGTH OUTLETS OUTLET TYPE RACK SIZE
PDU83102 NEMA L21-20P 10' 30 24 IEC-320 C13,
6 IEC-320 C19
0U Rackmount Check Prices
PDU83103 NEMA L15-20P 10' 30 24 IEC-320 C13,
6 IEC-320 C19
0U Rackmount Check Prices
PDU83104 NEMA L21-30P 10' 30 24 IEC-320 C13,
6 IEC-320 C19
0U Rackmount Check Prices
PDU83105 NEMA L21-30P 10' 30 24 IEC-320 C13,
6 IEC-320 C19
0U Rackmount Check Prices
PDU83106 IEC-309 30A Blue (3P+E) 10' 30 24 IEC-320 C13,
6 IEC-320 C19
0U Rackmount Check Prices
PDU83107 Hubbell CS8365C 10' 30 24 IEC-320 C13,
6 IEC-320 C19
0U Rackmount Check Prices
PDU83108 EC-309 60A Blue (3P+E) 10' 30 24 IEC-320 C13,
6 IEC-320 C19
0U Rackmount Check Prices

METERED ATS PDUs

Prevents downtime with connection to redundant power sources.

Metered ATS PDU product
MODEL PLUG TYPE CORD LENGTH OUTLETS OUTLET TYPE RACK SIZE
PDU15M10AT (2) NEMA 5-15P 10' 10 NEMA 5-15R 1U Rackmount Check Prices
PDU15MHVIEC12AT (2) IEC-320 C14 10' 12 IEC-320 C13 1U Rackmount Check Prices
PDU20MT10AT (2) NEMA L5-20P 10' 10 NEMA 5-20R 1U Rackmount Check Prices

SWITCHED ATS PDUs

Provides monitoring and control of power provided by redundant power resources.

SWITCHED ATS PDU product
MODEL PLUG TYPE CORD LENGTH OUTLETS OUTLET TYPE RACK SIZE
PDU15SW10ATNET (2) NEMA 5-15P 10' 10 NEMA 5-15R 1U Rackmount Check Prices
PDU20SW10ATNET (2) NEMA 5-20P 10' 10 NEMA 5-20R 1U Rackmount Check Prices