POWER DISTRIBUTION SOLUTIONS

SAVE 20% ON ALL POWER DISTRIBUTION UNITS

CyberPower offers more than 100 power distribution units (PDUs) to efficiently direct and manage power. From basic electrical pass-through to monitoring and managing individual outlets from multiple redundant power sources, CyberPower has the PDUs to meet your IT requirements. Warranties range from 3-year limited to lifetime.

Order during first quarter and save! Save 20% when you order any CyberPower PDU between January 1st – March 31st, 2018.

PDUs FOR EVERY
INFRASTRUCTURE

Meet the CyberPower product family

MANAGE
REMOTELY

Restart outlets and devices, turn on/turn off, schedule power on/off sequencing, and disable unused outlets.

AVAILABLE
AMPS

Models available in 15A (derated to 12A), 20A (derated to 16A) and 30A (derated to 24A).

COLOR
DIGITAL DISPLAY

Understand your power consumption, amperage, voltage, kW, IP address and other PDU information.

OUTLET-LEVEL
MANAGEMENT

Switched and monitored outlets allow for management down to the outlet level locally and remotely. Control either individual or multiple outlets.

TOP SELLING
PDUs BY TYPE

 

Use our PDU selector tool for our complete selection

MODEL Volts Amps Plug Type Cord Length Outlets x Type H" x W" x D" RackSize
Basic
PDU15B8R 100 – 125 VAC 15 A (derated to 12 A) NEMA 5-15P 15 ft 8 x NEMA 5-15R 1.75H x 17.5W x 1.5D 1U Rackmount
PDU15B2F8R 100 – 125 VAC 15 A (derated to 12 A) NEMA 5-15P 15 ft 10 x NEMA 5-15R 1.75H x 17.5W x 2.25D 1U Rackmount
PDU15B2F10R 100 – 125 VAC 15 A (derated to 12 A) NEMA 5-15P 15 ft 12 x NEMA 5-15R 1.75H x 17.5W x 2.25D 1U Rackmount
Metered
PDU15M2F8R 100 – 125 VAC 15 A (derated to 12 A) NEMA 5-15P 15 ft 10 x NEMA 5-15R 1.75H x 17.5W x 2.25D 1U Rackmount
PDU15M2F12R 100 – 125 VAC 15 A (derated to 12 A) NEMA 5-15P 15 ft 14 x NEMA 5-15R 1.75H x 17.5W x 2.25D 1U Rackmount
PDU30MVHVT20F 200 – 230 VAC 30 A (derated to 24 A) NEMA L6-30P 10 ft 16 x IEC-320 C13, 4 x IEC-320 C19 48H x 1.75W x 2.25D 0U Rackmount
Monitored
PDU15M8FNET 100 – 120 VAC 15 A (derated to 12 A) NEMA 5-15P 12 ft 8 x NEMA 5-15R 1.75H x 17.05W x 4.41D 1U Rackmount
PDU20M8FNET 100 – 120 VAC 20 A (derated to 16 A) NEMA 5-20P 12 ft 8 x NEMA 5-20R 1.75H x 17.05W x 4.41D 1U Rackmount
PDU20MT8FNET 100 – 120 VAC 20 A (derated to 16 A) NEMA L5-20P 12 ft 8 x NEMA 5-20R 1.75H x 17.05W x 4.41D 1U Rackmount

Promotion excludes PDU20SWT10ATNET and PDU20BV32F models.