PDU
POWER
PLAY

SAVE 20% ON ALL POWER
DISTRIBUTION UNITS

CyberPower offers over one hundred power distribution units to efficiently direct and manage power to IT equipment in all types of rack environments. From basic electrical pass through, to monitoring and managing power from multiple sources, CyberPower has the PDUs to meet your IT goals.

From January 1-March 31, 2017, get a savings power play on PDUs with 20% off all models.

built for today’s it environments

Available features to power and manage all types of equipment.

Rack Bar PDU

REMOTE
CONTROL

Intelligent PDU Web interface gives users the ability to configure, manage and monitor PDUs via the web. Manage load level, outlets and power alerts.

AVAILABLE
AMPS

Models available in 15A, 20A and 30A for low-voltage and 10A, 15A, 20A and 30A for high-voltage.

DIGITAL
DISPLAY

Understand your power consumption. Amperage, voltage, KW, IP address and other PDU information.

CONFIGURABLE
MOUNTING

Horizontal or vertical mounting: 1U and OU options.

OUTLET
OPTIONS

A variety of outlet options for equipment. NEMA 5-15R, NEMA 5-20R, IEC-320 C13, IEC-320 C19 and more.

PDUs FOR EVERY APPLICATION

Basic PDUs

Provide reliable power distribution in configurations of 8 to 38 outlets.

View All

METERED PDUs

Shows the aggregate load on the PDU for real-time power monitoring.

View All

MONITORED PDUs

Show the aggregate load on the circuit both locally and remotely.

View All

SWITCHED PDUs

Provide local and remote control of outlets.

View All

SWITCHED MBO PDUs

Provide outlet-level monitoring and remote outlet control.
 

View All

METERED ATS PDUs

Prevent downtime with connection to redundant power sources.

View All

SWITCHED ATS PDUs

Provides monitoring and control of power provided by redundant power sources.

View All

MAINTENANCE BYPASS

Manual switch allows for continuous operation during mainenance.

View All

Ready To Rack

Get up and running quickly with installation instructions, mounting brackets and cable management

DOWNLOAD PROMOTION DETAILS

©2017 Cyber Power Systems (USA), Inc. All rights reserved. All other trademarks are the property of their respective owners. CyberPower reserves the right to change, without prior notice, marketing programs, product offerings or specifications. 20% discount is offered and redeemed through distribution. Discount is stackable with partner discounts, account level discounts and Gov/Ed 3% discount. Cannot be combined or stacked with new of existing special pricing of discounted opportunities. Promotion lasts January 1 - March 31, 2017. Program, promotion, specifications and availability are subject to change without notice. 20% discount based on USD price. Contact your CyberPower representative for complete details. Void where prohibited.