IT SERVER AND
EQUIPMENT
RACK SYSTEMS
Secure valuable servers, network and telecom equipment
CyberPower server racks are built to work with top server and equipment manufactures like Dell, HP and IBM. Rack accessories include fans, air flow management, cable management, security, and shelves. A varierty of open and enclosed cabinet styles available and ready to ship.

SERVER RACKS
RACK ENCLOSURES
CyberPower Carbon™ Rack Enclosures organize, house and secure IT and networking equipment.

- 24U and 42U sizes available
- 600mm wide x 1070mm deep
- Locking doors and side panels
- 3000lbs (1365kg) load capacity
- Five-year warranty
WALL MOUNT ENCLOSURES
CyberPower Carbon™ Wall Mount Enclosures organize, house, secure and keep IT equipment off the floor.

- 6U, 9U and 12U sizes available
- 600mm wide x 600mm deep
- Locking doors and side panels
- 132lbs (60kg) load capacity
- Five-year warranty
OPEN FRAME RACKS
CyberPower Carbon™ Open Frame Racks offer a simple way to organize IT equipment. Four-post, open frame design allows easy access and unobstructed airflow.

- 25U and 45U sizes available
- 600mm wide x 22” to 40” depth
- 1323lbs load capacity for 25U
- 1760lbs load capacity for 45U
- Five-year warranty
FEATURES

FANS & BLANKING PANELS
Beat the heat with fans and blanking panels that distribute and encourage airflow. MORE

CABLE MANAGEMENT
Cut clutter with cable management options that organize cabling and allow connection from one enclosure to another. MORE

TOOLESS MOUNTING SLOTS
Toolless mounting slots make it a snap to allow easy installation of multiple vertical PDUs. MORE

SHELVES, HARDWARE & ACCESSORIES
Options abound with shelves, hardware and accessories that allow for additional customization, mobility and stability. MORE

SECURITY OPTIONS
Under lock, key or combo, security options keep IT equipment safe. Keyed locks, combination locks and door sensors available. MORE
A GREAT VALUE ANY WAY YOU STACK IT
Try our Rack Configurator
Bundle your rack with the accessories you need with the CyberPower Rack Configurator. In a few steps, choose a rack, select your accessories, and order! If you want additional help or questions, contact our engineers.
GET STARTED