POWER YOUR
BUSINESS

Become part of the Channel Partner Alliance:

  • Exclusive discounts
  • Qualified Leads
  • Rewards Programs
Learn More

STAND OUT

Standby UPS Series

15% Instant Savings
January 1 - March 31, 2019

SEE DETAILS

NEW TO OUR POWER SOLUTIONS FAMILY

Our Standby UPS systems provide battery backup power through blackouts and brownouts while keeping modems running, computers connected, and the internet online during utility power failure. In the rare event a power outage lasts longer than a few minutes, our Standby UPS systems allow you time to gracefully shut down electronics to avoid damage. Keep focused on your task at hand and not on what might happen.

WATCH VIDEO
powerpanel icon

POWERPANEL® PERSONAL SOFTWARE

FREE download to control, monitor, and automate your backup power (not compatible with ST425).

go green icon

GREENPOWER™ UPS DESIGN

Ultra-efficient compact power inverter consumes less energy for home and office.

warranty icon

INDUSTRY-LEADING WARRANTY

Three-years includes the batteries; lifetime Connected Equipment Guarantee.

NEW FORM, MORE FUNCTIONS

The sleek new design looks great in any office environment and has the options you need to keep your business powered.

two usb charging ports

Two USB Charging Ports (ST425 excluded)

Conveniently charge your USB devices with 2.1A of power.

widely-spaced outlets

Widely-spaced Outlets

Makes room for AC power adapters and large transformers.

low profile angled plug

Low-profile Angled Plug on 5' Power Cord

Plugs stick out less than standard outlets to fit behind furniture.

installation options

Versatile Installations Options

Lay it flat or hang it on a wall with keyhole mounting slots.

user replaceable battery

User-Replaceable Battery

Save money by replacing just the battery when it’s time.

THREE NEW SIZES TO CHOOSE FROM

MODEL VA WATTS OUTPUT OUTLETS USB CHARGING PORTS
ST425 425 VA 260 W 120 VAC ± 5% 8 0
ST625U 625 VA 360 W 120 VAC ± 5% 8 2
ST900U 900 VA 500 W 120 VAC ± 5% 12 2