CELEBRATING

WITH 20% OFF SURGE PROTECTORS

PROTECT EQUIPMENT, MAXIMIZE MARGINS

To commemorate 20 years of business and product innovation, we are rewarding customers with 20% off surge protectors from:

October 1 through December 31, 2017.*

With a range of features and excellent surge suppression ratings, CyberPower surge protectors absorb damaging spikes so that both equipment and data stay safe.

FEATURING

USB icon

USB ports for charging mobile devices

Energy saving outlets icon

Energy-saving outlets shut off power when master outlet is triggered

Dataline icon

Dataline protection to safeguard Modems, DSL and telecommunications

Wall tap icon

Wall tap, strip and mobile form factors for all types of settings

VITAL SURGE SUPPRESSION AT 20% OFF

With 30+ models to choose from including:

ESSENTIAL PROTECTION

for common home applications and work benches

MODEL PLUG STYLE CORD LENGTH OUTLETS JOULES LED INDICATORS
CSB404 Straight 4' 4 450
CSB606 Straight 6' 6 900
CSB606M Straight 6' 6 900
CSB300W Wall Tap None 3 900
CSB100W Wall Tap None 1 900
CSB600WS          Wall Tap None 6 900
CSB604 Straight 4' 6 900
CSB6012 Straight 12' 6 1200
CSB706 Straight 6' 7 1500
CSB7012 Straight 12' 7 1500
P705G Right Angle - 45° offset 5' 7 2100

PROFESSIONAL PROTECTION

to perform in office and professional environments

MODEL PLUG STYLE CORD LENGTH OUTLETS JOULES USB PORTS
CSP300WUR1 Wall Tap None 3 600
CSP604U Right Angle - 45° offset 4' 6 1200
CSP600WSU Wall Tap None 6 1200
CSP600WSURC2 Wall Tap None 6 1200
CSP604T Right Angle - 45° offset 4' 6 1350
CSP606T Right Angle - 45° offset 6' 6 1350
CSP706T Right Angle - 45° offset 6' 7 1650
CSP708T Right Angle - 45° offset 8' 7 1650
CSP806T Right Angle - 45° offset 6' 8 2250
CSP1008T Right Angle - 45° offset 8' 10 2850

HOME THEATER PROTECTION

safeguards devices such as gaming systems, HD TVs, Blue-Ray
players and other audio/video equipment

MODEL PLUG STYLE CORD LENGTH OUTLETS JOULES RJ45 PORTS
CSHT706TC Right Angle - 45° offset 6' 7 1950
CSHT706TCG Right Angle - 45° offset 6' 7 2250
CSHT808TC Right Angle - 45° offset 8' 8 2850
CSHT1208TNC2 Right Angle - 45° offset 8' 12 3150
CSHT1208TNC2G Right Angle - 45° offset 8' 12 4350
DOWNLOAD THE DETAILS

**CyberPower reserves the right to change, without prior notice, marketing programs, product offerings or specifications.