20KVA UPS CABINET
& BATTERY CABINET

SM020KAMFA + BCT3L9N125

The 20kVA Smart App Online series can be installed as a side by side, stacked, or rack mount installation.

20KVA CONFIGURATION 1

SM020K10

SM020K20
Model Description Qty Max Qty
SM020KAMFA UPS Cabinet 1 1
SM10KAPMA Power Module 1 3
BCT3L9N125 Battery Cabinet 1 10
BM120V30ATY Battery Module 2 60*
SMUCB100UAC Circuit Breaker* 0 2

*Note: Sold individually for Input & Output

20KVA CONFIGURATION 2

SM020K20

SM020K20
Model Description Qty Max Qty
SM020KAMFA UPS Cabinet 1 1
SM10KAPMA Power Module 2 3
BCT3L9N125 Battery Cabinet 1 10
BM120V30ATY Battery Module 4 60*
SMUCB100UAC Circuit Breaker* 0 2

*Note: Sold individually for Input & Output

40KVA UPS CABINET
& BATTERY CABINET

SM040KAMFA + BCT6L9N225

The 40kVA Smart App Online series can be installed as a side by side, stacked, or rack mount installation.

40KVA CONFIGURATION 1

SM040K10

SM040K10
Model Description Qty Max Qty
SM040KAMFA UPS Cabinet 1 1
SM10KAPMA Power Module 1 3
BCT6L9N225 Battery Cabinet 1 10
BM120V30ATY Battery Module 2 120*
SMUCB175UAC Circuit Breaker* 0 2

*Note: Sold individually for Input & Output

40KVA CONFIGURATION 2

SM040K20

SM040K20
Model Description Qty Max Qty
SM040KAMFA UPS Cabinet 1 1
SM10KAPMA Power Module 2 5
BCT6L9N225 Battery Cabinet 1 10
BM120V30ATY Battery Module 4 120*
SMUCB175UAC Circuit Breaker* 0 2

*Note: Sold individually for Input & Output

40KVA CONFIGURATION 3

SM040K30

SM040K30
Model Description Qty Max Qty
SM040KAMFA UPS Cabinet 1 1
SM10KAPMA Power Module 3 5
BCT6L9N225 Battery Cabinet 1 10
BM120V30ATY Battery Module 6 120*
SMUCB175UAC Circuit Breaker* 0 2

*Note: Sold individually for Input & Output

40KVA CONFIGURATION 4

SM040K40

SM040K40
Model Description Qty Max Qty
SM040KAMFA UPS Cabinet 1 1
SM10KAPMA Power Module 4 5
BCT6L9N225 Battery Cabinet 1 10
BM120V30ATY Battery Module 8 120*
SMUCB175UAC Circuit Breaker* 0 2

*Note: Sold individually for Input & Output

Thank you for signing up.


An error has occurred while you were attempting to submit this form - please try again. If the problem persists, please call our sales hotline at 1 (877) 297-6937. Thank you!