Extended Battery Modules

BP48VP2U01

$619.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Output: 48V/60A
  • Recharge time: 6 hours
  • Battery type & quantity: 12V/7AH (8)
  • Weight: 55.8 lbs.
  • Form factor: Rack/Tower
  • Hot swappable: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower BP48VP2U01 is a rack/tower convertible Extended Battery Module (EBM) that extends battery runtimes during power outages and is designed for the following UPS systems: PR750LCDRTXL2U, PR750RTXL2U, PR1000LCDRTXL2U, PR1000RTXL2U, PR1500LCDRTXL2UA, PR750RTXL2UC, PR1000RTXL2UC.

This EBM takes 2U of rack space and can be installed in either a rack or tower configuration to match the UPS form factor. Battery equalization technology improves battery life, and toolless battery panel access makes battery replacement fast and simple.

With a three-year lifetime limited warranty, you can trust CyberPower’s commitment to the quality of the BP48VP2U01.

Product Features
  • Extended Battery Module
    Expands runtime and quickly restores full backup power with Fast Charge Technology.
  • Battery Equalization Technology
    Battery Equalization is an advanced charging process that maintains the voltages of the batteries at the same level to increase battery life.
  • Fast Charge Technology
    Allows UPS batteries to return to full capacity more rapidly by using a built-in charger inside of each UPS or EBM.
  • Toolless Battery Panel Access
    Makes battery replacement fast and simple. The faceplate features side latches for easy removal, and captive screws can be loosened by hand to open the battery cover.
  • Hot-Swappable Batteries
    Eliminates power-related downtime and ensures maximum power availability. All potential UPS maintenance, including complete power module exchange, can be performed without powering down connected equipment.
  • Rack/Tower Configuration
    Allows for horizontal rack or vertical tower installation.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
  • What’s in the box
    Extended Battery Module, Faceplate, User Manual, Rack Mounting Kit, Tower Mounting Kit, BM Cable, and (2) IEC C13-C14 Cables
Compatible Products
Specifications
Expand All
General
Amperage 60 A
DC Voltage 48 VDC
Battery
Battery Quantity 8
Battery Size 12 V / 7 Ah
Battery Type Sealed Lead-Acid Battery
Built-in Charger Yes
Hot Swappable Yes
Replacement Battery Cartridge RB1270X4H
Replacement Battery Cartridge Quantity 2
Typical Recharge Time 6 Hours
User Replaceable Battery Yes
Input
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type IEC-320 C14
Input Voltage Range 100 VAC – 240 VAC
Output
USB Charge Port No
Physical
Color Black
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.43 x 8.64 x 41.15 (cm)
Physical Dimensions – (WxHxD) (in) 17.1 x 3.4 x 16.2 (in)
Physical Dimensions – (WxHxD) (mm) 434 x 86 x 411 (mm)
Physical Weight (kg) 25.31
Physical Weight (lb) 55.8
Dimensions – Shipping
Shipping – Weight (kg) 11.11
Shipping – Weight (lb) 24.5
Shipping Dimensions – (WxHxD) (cm) 53.34 x 26.67 x 62.23 (cm)
Shipping Dimensions – (WxHxD) (in) 21.0 x 10.5 x 24.5 (in)
Shipping Dimensions – (WxHxD) (mm) 533.4 x 266.7 x 622.3 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Compatibility
Models PR750LCDRTXL2U, PR750RTXL2U, PR1000LCDRTXL2U, PR1000RTXL2U, PR1500LCDRTXL2UA, PR750RTXL2UC, PR1000RTXL2UC
Certifications
Environmental RoHS Compliant
Safety CE
RCM
UL1778
cUL
FCC Class B
VCCI
Warranty
Extended Warranty Option WEXT5YR-BP1
Product Warranty 3 Year Limited Warranty
Feature Focus
Higher Capacity UPS for Longer Runtimes

To determine the size of the UPS that you need, identify the total power load (measure in VA/Watts) of the connected equipment, along with the amount of runtime required (in minutes). Also, think about any equipment that might be connected to the UPS in the future, which could affect the calculations for load and runtime.

Estimating expected UPS runtimes can be challenging, particularly when the consistency of the utility power is not well known. Selecting a UPS with a load capacity 30-35% above the required power load offers the advantage of longer runtimes. This can lower the risk of overloading the UPS and causing an unnecessary UPS shutdown.

Although the initial outlay of a UPS increases with its size because of the higher capacity required for components, long-term operating costs typically decrease. When a UPS operates below maximum capacity, it reduces the stress on components. Sizing a UPS to run loads significantly lower than its capacity also increases spare capacity for future growth, along with extending runtimes.


Downloads

BP48VP2U01

321 KB

BP48VP2U01

1.749 MB

External Battery Modules

2.89 MB
63 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

TECHNICAL SUPPORT
Please contact our Tech Support department with installation, troubleshooting, or general product questions.
Hours of operation: Monday – Friday 7:00am – 6:00pm CST
Contact Tech Support: Submit Ticket Now

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model Battery VoltageUPS Models MSRP
 BP192VL2U01 $1,699.95
 BP48VP2U02 48 VDCPR1000LCDRTXL2UA, PR1500LCDRTXL2U, PR1500RTXL2U, PR1500RTXL2UC, PR1500RTXL2UCN, PR2000RTXL2U, PR2000RTXL2UC, PR2000RTXL2UCN, PR2200LCDRTXL2U, PR2200RTXL2U, PR2200RTXL2UC, PR2200RTXL2UCN, PR3000LCDRTXL $719.95
 BP72V60ART2U OL2200RXL2U, OL2200RTXL2UN, OL3000RTXL2U, OL3000RTXL2UN, OL3000RTXL2UHV, OL3000RTXL2UHVN $1,229.00
 BP36V60ART2U OL1000RTXL2U, OL1000RTXL2UN, OL1500RTXL2U, OL1500RTXL2UN $859.00
 BP240VL3U01 240 VOL10KRT, OL10KRTF, OL10KRTHW, OL6KRT, OL6KRTF, OL8KRT, OL8KRTF $1,689.00
 BP48VP2U03 48 VDCPR2200RTXL2UAN, PR3000RTXL2UAN, PR2200RTXL2UHVAN, PR3000RTXL2UHVAN, PR2200RTXL2UACN, PR3000RTXL2UACN $869.95
 BP144VL2U01 144 VOL5KRTHD, OL6KRTHD $1,649.00
 BP48VP2U01 48 VDCPR750LCDRTXL2U, PR750RTXL2U, PR1000LCDRTXL2U, PR1000RTXL2U, PR1500LCDRTXL2UA, PR750RTXL2UC, PR1000RTXL2UC $619.95
 BPL48V75ART2U 48 VPR3000LCDRTXL2U, PR5000LCDRTXL5U, PR6000LCDRTXL5U $949.95
Runtime