Ecologic

EC450G

$64.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 450 VA / 260 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication: USB
  • Management software: PowerPanel® Personal
  • Warranty: 3 year
  • Connected Equipment Guarantee: $100,000
  • ENERGY STAR® certified: Yes
Overview

Product Overview

A compact UPS with standby topology, the CyberPower Ecologic EC450G provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. During power interruptions, the EC450G offers reliable power protection and battery backup. When the battery backup detects that the computer is off or in sleep mode, computer peripherals connected to the ECO Mode, surge protected outlets will be automatically turned off, reducing power usage and lowering energy costs (USB connection required). The EC450G comes with a three-year warranty (including coverage of batteries) and a $100,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Standby Topology
    Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • GreenPower UPS™ High-Efficiency
    Reduces power consumption by utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
  • ECO Mode
    Is an energy-efficient, user selectable feature for some surge-protected outlets. When the computer is off or is in sleep mode, the UPS automatically cuts power to computer peripherals connected to any outlets in ECO mode.
  • LED Status Lights
    Indicate Power On, ECO on/off.
  • PowerPanel® Personal Software
    Includes a free software download that provides a user-friendly dashboard interface for controlling and monitoring the UPS.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Specifications
Expand All
General
Energy Saving GreenPower UPS™ High-Efficiency
Energy Star Certified Yes
UPS Topology Standby
Battery
Battery Quantity 1
Battery Size 12V/2.9Ah
Battery Type Sealed Lead-Acid
Runtime at Full Load 2 minutes
Runtime at Half Load 6 minutes
Runtimes 11.5 min. (90W), 3.3 min. (200W)
Typical Recharge Time 8 hours
User Replaceable Replaceable by qualified technician
Dimensions
Physical Dimensions – (WxHxD) (cm) 26.92 x 7.87 x 14.99 (cm)
Physical Dimensions – (WxHxD) (in) 10.6 x 3.1 x 5.9 (in)
Physical Dimensions – (WxHxD) (mm) 269 x 79 x 150 (mm)
Weight (kg) 2.04
Weight (lb) 4.5
Dimensions – Shipping
Shipping – Weight (kg) 2.49
Shipping – Weight (lb) 5.5
Shipping Dimensions – (WxHxD) (cm) 11.13 x 20.65 x 33.66 (cm)
Shipping Dimensions – (WxHxD) (in) 4.38 x 8.13 x 13.25 (in)
Shipping Dimensions – (WxHxD) (mm) 111.25 x 206.5 x 336.55 (mm)
Input
Circuit Breaker 10A
Cord Length (ft) 5 ft
Frequency Range 47 – 63 Hz
Input Voltage Range 96-140Vac
Nominal Input Voltage 120Vac
Plug Style Right Angle, 45° Offset
Plug Type NEMA 5-15P
Output
On Battery Frequency 50/60 Hz ± 1% (auto-sensing)
On Battery Voltage 120Vac ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Outlets – Battery & Surge Protected 4
Outlets – Eco Controlled 3
Outlets – Surge-Only Protected 4
Outlets – Total 8
Outlets – Transformer-Spaced 2
Overload Protection Internal Circuitry Limiting, Circuit Breaker
Transfer Time 4 ms
VA 450 VA
Watts 260 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Surge Suppression 526 J
Management & Communications
Audible Alarms On Battery, Low Battery, Overload, Fault
Communication Cable USB Cable
HID Compliant USB Port Yes
LED Indicators Power On, ECO On/Off
Software PowerPanel® Personal
Physical
Color Black
Form Factor Compact
Keyhole Mounting Slots Yes
Environmental
Operating Elevation 0 – 10,000 ft (0 – 3,000 m)
Operating Relative Humidity 0 – 95% (non-condensing)
Operating Temperature 32°F to 104°F (0°C to 40°C)
Storage Elevation 0 – 50,000 ft (0 – 15,000 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5°F to 113°F (-15°C to 45°C)
Certifications
Environmental RoHS Compliant
Safety UL1778, cUL 107.3, FCC DOC Class B
Warranty
CEG Amount $100,000
Connected Equipment Guarantee Lifetime
Product Warranty 3 Years Limited
Feature Focus
GreenPower UPS Technology: High-Efficiency Design

GreenPower UPS™ Technology from CyberPower improves operating efficiency, reduce heat generation, and consume less power than conventional UPS models.

High-Efficiency Design significantly decreases power consumption to create an ultra-efficient backup battery for home and office use.


Energy-Saving ECO Mode

The Ecologic UPS Series offers energy-conserving ECO Mode functionality and surge protected ECO outlets. These outlets are specifically designed to provide energy and cost saving benefits. It’s easy to use the ECO Mode technology. Activate the ECO outlets by pressing the ECO Mode button on the front of the UPS. When ECO Mode is turned on (and the computer is properly connected to the UPS), the UPS can detect whether the attached computer is turned off or is in sleep mode. The UPS will then safely remove power from the ECO outlets to shut down the connected devices, reducing power usage.

ECO outlets provide easy-to-use flexibility. When activated, ECO mode helps reduce energy waste by switching off AC power to connected equipment. (If you need to use the ECO outlets as standard surge-protected outlets, simply turn off ECO Mode.) CyberPower’s ECO Mode outlet technology, combined with ENERGY STAR® compliant GreenPower UPS™ high-efficiency design, increases energy savings, reduces heat dissipation, and provides quiet, eco-friendly power protection.


Downloads
525 KB
537 KB
155.6 MB

PowerPanel v2.5.2 for Mac

143.7 MB

PowerPanel Linux | 64 Bit | .rpm | v1.4.1

1.9 MB

PowerPanel Linux | 32 Bit | .rpm | v1.4.1

1.6 MB

PowerPanel Linux | 64 Bit | .deb | v1.4.1

1.4 MB

PowerPanel Linux | 32 Bit | .deb | v1.4.1

1.3 MB

PowerPanel Linux | 32 Bit | .tar.gz | v1.4.1

1.7 MB

PowerPanel Linux | 64 Bit | .tar.gz | v1.4.1

1.8 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 EC850LCD 850 VA510 WCompactSimulated Sine Wave12 - NEMA 5-15R $119.95
 EC650LCD 650 VA390 WCompactSimulated Sine Wave8 - NEMA 5-15R $94.99
 EC450G 450 VA260 WCompactSimulated Sine Wave8 x NEMA 5-15P $64.95
 EC750G 750 VA450 WCompactSimulated Sine Wave12 x NEMA 5-15R $109.95
 EC550G 550 VA330 WCompactSimulated Sine Wave8 x NEMA 5-15R $79.95
Runtime