POWERING
HEALTHCARE

PROTECTING PATIENT CARE TECHNOLOGY

Uninterrupted power is a crucial element of patient care. Whether it’s inside the exam room or at the nurses’ station, you can rely on CyberPower hospital-grade UPS systems for end-to-end power, reliability, and safety.

"40 percent of global health organizations experienced an unplanned outage - almost half of which were due to a loss of power. The average cost per incident was $432,000."
— MeriTalk Report

DESIGNED WITH
HEALTHCARE IN MIND

Practical design and safety features allow these UPS systems to seamlessly integrate into dynamic patient-care environments.

UL 60601

UL 60601-1 TESTED

Tested for use within patient care vicinities.

ISOLATION TRANSFORMER

Minimizes current leakage to protect patients and staff from life-threatening shocks.

Hospital-Grade NEMA Outlets

HOSPITAL-GRADE OUTLETS AND PLUG

Keep equipment securely connected.

Mini-tower design

TIP-RESISTANT MINI-TOWER DESIGN

For high-traffic patient areas.

UNINTERRUPTED
PATIENT CARE

Best-in-class patient care requires best-in-class power protection. CyberPower UPS systems safeguard against equipment damage, power interruptions, system errors, and other power supply malfunctions that could compromise patient comfort, safety, or data.

Watch the video below for more information.

Patient care image