Hardware

RCCARD100

$71.70 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Real-time monitoring: Yes
  • Cloud Monitoring: Yes
  • Plug and Play Installation: QR Code for quick installation
  • Auto Event Notifications: Yes
  • Remote Monitoring: Mobile App and Web-based App
  • User Upgradeable Firmware: Yes
  • RoHS Compliant: Yes
  • Warranty: 3 year
Overview

Product Overview

A UPS monitoring card, the CyberPower RCCARD100 monitors the operation of select CyberPower UPS that are setup with PowerPanel® Cloud system. A secure web portal or mobile application is used to remotely monitor a UPS and provide notifications on power events.

The RCCARD100 is a hot-swappable plug-and-play design, allowing fast installation, or replacement without interrupting the operation of the UPS. An RJ-45 Ethernet connection is used to connect the card to a network and PowerPanel Cloud. The card supports user-upgradeable firmware to keep functionality up to date. The RCCARD100 comes with a three-year warranty.

Product Features
  • Remote Monitoring via the Cloud
    The RCCARD100 connects a UPS to PowerPanel Cloud to provide customers the ability to monitor the operation of their UPS.
  • QR Code for Quick Setup
    Setup is as easy as taking a picture. The QR code makes fast work of adding your UPS to an account.
  • Automatic Notifications via Email and App
    UPS connected with the RCCARD100 and PowerPanel Cloud can provide notifications using email and mobile app alerts.
  • Upgradable Firmware
    Keep the RCCARD100 up to date with the latest firmware version. New firmware releases include new functionality, feature enhancements, bug fixes and are available through the app.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.

*Select UPS models only. Please contact your CyberPower Systems representative for information.

Compatible Products
WARNING

This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Data Link Protocol Ethernet 100Base-TX, Ethernet 10Base-T
Surge Protection & Filtering
Network Protection RJ45 Ethernet RJ45
Management & Communications
LED Indicators Tx/Rx
LINK
Physical
Color Black
Dimensions
Physical Dimensions – (WxHxD) (cm) 5.41 x 3.61 x 7.62 (cm)
Physical Dimensions – (WxHxD) (in) 2.13 x 1.42 x 3 (in)
Physical Dimensions – (WxHxD) (mm) 54 x 36 x 76 (mm)
Physical Weight (kg) 0.03
Physical Weight (lb) 0.07
Dimensions – Shipping
Shipping – Weight (kg) 0.15
Shipping – Weight (lb) 0.32
Shipping Dimensions – (WxHxD) (cm) 5.84 x 16.51 x 16.76 (cm)
Shipping Dimensions – (WxHxD) (in) 2.3 x 6.5 x 6.6 (in)
Shipping Dimensions – (WxHxD) (mm) 58.42 x 165.1 x 167.64 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 14 – 122 °F (-10 – 50 °C)
Certifications
Environmental RoHS Compliant
Safety FCC DoC Class B
CE
Warranty
Extended Warranty Option WEXT5YR-ACC1A
Product Warranty 3 Year Limited Warranty
Downloads

RCCARD100

2.6 MB
2 MB
Support
When I add a new UPS system/Cloud card to the PowerPanel Cloud app, is there a delay before it is recognized in my account?

Yes, there will be a slight delay.  It typically takes a few minutes before you see it, but can occasionally take longer.

Is the RCCARD100 hot swappable?

Yes.  You do not need to power down your UPS system to add it or to change it.

What are compatible models of UPS systems for the RCCARD100?

The RCCARD100 is compatible with all CyberPower UPS systems that have an optional card slot (including Smart App Online, Smart App Sinewave, Smart App LCD, and CP1500PFCLCD models).

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
Runtime