GX Series Surge

GXS1005C2

$39.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • AC Outlets: 10
  • Cord Length: 5 ft
  • Surge suppression: 3000 J
  • Plug type: NEMA 5-15P
  • Plug style: Right angle, 45° offset
  • Outlet type: NEMA 5-15R
  • USB-C charge ports: 2
  • USB-C charge output: 18W total
  • Volts: 125 V
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $300,000
Overview

Product Overview

Level up your defense with the CyberPower GXS1005C2 Surge Protector – built for gamers who don’t mess around. Packing a whopping 3000 joules of protection, it shields your battle station from power spikes, surges, and the chaos of the grid. Whether you’re running raids on your console or racking up kills on your PC, your gear stays locked and loaded. With 10 total outlets (including 4 wide-spaced for chunky plugs), a 5-foot cord, and dual USB-C ports for fast charging, you can power your rig, dual monitors, charging docks, VR base stations, and still have room to spare—no more playing outlet Tetris. And the customizable RGB light bar? It syncs with your setup so your surge protector doesn’t just protect—it flexes. Backed by a 1-year warranty and a $300,000 Connected Equipment Guarantee, the GXS1005C2 is your shield against power chaos. Defend your gear. Light up your loadout. Stay in the game.

Product Features
  • Surge Protection
    Redirects excess voltage away from sensitive electronic equipment during AC power surges or spikes, protecting against potential damage.
  • USB-C Charge Ports
    Charge gaming controllers and USB-enabled mobile devices, including, tablets, smartphones, portable speakers, and other compatible electronics.
  • Multicolor RGB Light Bar
    Allows the choice of multiple colors and effects to personalize gaming setups
  • Metal Oxide Varistor (MOV) Technology
    Permits the flow of normal electrical current while redirecting power surges and spikes through the ground circuit, ensuring the protection of connected electronics and the surge suppressor.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • One Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
What's In The Box

10 Outlet RGB Surge Protector with 5 ft cord

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 5 ft (1.5 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style 45° Offset Right
Output
Outlet Type 10 – NEMA 5-15R
Outlets – Total 10
USB Charge Port Yes
USB Charge Port Amperage 3 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Type 2 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 18 Watts
Watts 1875 W
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 800V (H-N, H-G, N-G)
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current 75000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 45000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000
Response Time <1 Nanosecond
Surge Suppression (Joules) 3000 J
Physical
Color Black
Form Factor Strip
Form Factors Supported Strip
Keyhole Mounting Slots No
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 12.98 x 3.4 x 26.97 (cm)
Physical Dimensions – (WxHxD) (in) 5.11 x 1.34 x 10.62 (in)
Physical Dimensions – (WxHxD) (mm) 130 x 34 x 270 (mm)
Physical Weight (kg) 0.63
Physical Weight (lb) 1.38
Dimensions – Shipping
Shipping – Weight (kg) 0.73
Shipping – Weight (lb) 1.6
Shipping Dimensions – (WxHxD) (cm) 13.97 x 34.29 x 7.62 (cm)
Shipping Dimensions – (WxHxD) (in) 5.5 x 13.5 x 3.0 (in)
Shipping Dimensions – (WxHxD) (mm) 139.7 x 342.9 x 76.2 (mm)
Certifications
Environmental RoHS Compliant
Safety UL
UL1363
UL1449
DOE VI
FCC
Warranty
CEG Amount $300000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoules MSRP
 GXS1005C2 10 - NEMA 5-15R5 ft (1.5 m)3000 J $39.99
 GXS604C2 6 - NEMA 5-15R4 ft (1.2 m)2400 J $29.99