Cable Assemblies

CBL7PINBUL-004

DISCONTINUED
Overview

Product Overview

Product Features
WARNING

Specifications
Expand All
Output
USB Charge PortNo
Dimensions - Shipping
Shipping - Weight (kg)0.06
Shipping - Weight (lb)0.14
Shipping Dimensions - (WxHxD) (cm)15.88 x 3.18 x 15.88 (cm)
Shipping Dimensions - (WxHxD) (in)6.25 x 1.25 x 6.25 (in)
Shipping Dimensions - (WxHxD) (mm)158.75 x 31.75 x 158.75 (mm)
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP