Cable Assemblies

CBL23PIN500-018-BLK-CM

Purchase Online
Find a Solution Provider Locate a Partner
  • Cable Type: FTTx
  • Connector A: 3-Pin Connector (5.0 mm pitch)
  • Connector B: 3-Pin Connector (5.0 mm pitch)
  • Wire Gauge: 16 AWG, 24 AWG
  • Length: 18 Inch
  • Color: Black
  • Warranty: 3 year
Overview

Product Overview

The CBL23PIN500-0018-BLK-CM cables are 3-pin to 3-pin terminated. These cables are designed to connect a power adapter to a desktop ONT. The CBL23PIN500-018-BLK-CM is available in 18 Inch lengths and comes in black.

Product Features
  • Three-Year Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What's In The Box

Cable

WARNING

This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Cable Specifications
Cable Length1.5 ft
Cable TypeFTTx
Connector A3-Pin Connector (5.0 mm pitch)
Connector B3-Pin Connector (5.0 mm pitch)
Definition16 AWG: Red, Black
24 AWG: Gray
JacketCMX Outdoor
Outdoor RatedYes
Power Wires Count2
Power Wires Gauge16 AWG
Signal Wires Count1
Signal Wires Gauge24 AWG
Output
USB Charge PortNo
Physical
ColorBlack
Dimensions
Physical Dimensions - (WxHxD) (cm)14.48 x 2.54 x 14.48 (cm)
Physical Dimensions - (WxHxD) (in)5.7 x 1.0 x 5.7 (in)
Physical Dimensions - (WxHxD) (mm)145 x 25 x 145 (mm)
Physical Weight (kg)0.09
Physical Weight (lb)0.19
Dimensions - Shipping
Shipping - Weight (kg)0.09
Shipping - Weight (lb)0.19
Shipping Dimensions - (WxHxD) (cm)14.48 x 14.48 x 2.54 (cm)
Shipping Dimensions - (WxHxD) (in)5.7 x 5.7 x 1.0 (in)
Shipping Dimensions - (WxHxD) (mm)144.78 x 144.78 x 25.4 (mm)
Warranty
Product Warranty3 Year Limited Warranty
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
 Model MSRP