Switched ATS

PDU44001G

$1,309.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Gigabit Switched ATS PDU: Dual Network Gigabit 10/100/1000 Ethernet Ports, SNMP, and Switchable Outlets
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 15A (Derated to 12A)
  • Volts: 100-120V
  • Frequency: 50/60Hz
  • Plug type: 2 x NEMA 5-15P
  • Outlets: 10 x NEMA 5-15R
  • Size: 1U Rackmount
Overview

Product Overview

Ensure continued operation of critical devices with the CyberPower PDU44001G Gigabit Switched ATS PDU. Ideal for data centers and network closets, this unit provides power redundancy to single-corded connected equipment. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation. The PDU will switch back to the primary power source when incoming power becomes stable. Additionally, this unit offers real time remote and local monitoring and outlet management.

The PDU44001G supports inputs between 100-120V and includes (10) NEMA 5-15R outlets. Dual NEMA 5-15P power cords are plugged into separate power sources (A and B), and information about each power source is clearly displayed on the front panel LED indicator lights. Other features include dual gigabit ethernet ports, DC power sharing, Redundant Loop, an LCD with selectable background color, built-in web interface, and power event notifications. The CyberPower PDU44001G is protected by a three-year limited warranty.

Product Features
  • Dual Gigabit Ethernet Ports Dual network gigabit 10/100/1000 ethernet ports for redundancy and seamless connectivity to modern switching infrastructure.
  • DC Power Sharing When 2 PDUs are linked together and one suddenly shuts down, the gigabit ethernet module has limited ability to notify the user of the event.
  • Redundant Loop If one PDU experiences a power failure, the rest of the PDUs will remain connected to the network.
  • Power Distribution Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Switch-Free Design Safeguards against accidental power shutdown.
  • Switchable Outlets Provides local and remote control for individual and multiple outlets. Local control: turn on/turn off outlets and disable unused outlets. Remote control: restart outlets and devices, turn on/turn off, schedule power on/off sequencing, and disable unused outlets.
  • CyberPower Management Console Built into Switched PDUs, a CyberPower Management Console is a hardware interface. Users can remotely switch individual PDU outlets or circuits on and off, either immediately or on a schedule, in order to power cycle connected equipment. It monitors the incoming power and power draw from the PDU, sends notifications based on the power status, and logs events.
  • Remote and Local Monitoring The user is able to track PDU vitals both offsite and onsite. It also provides control to turn on/off individual outlets or circuits.
  • Automatic Event Notifications Provide immediate updates about power events via email, SMS text, or SNMP traps.
  • Upgradeable Firmware Downloadable improvements (firmware updates) to programs that run the PDU.
  • Digital Display Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information.
  • Network-Grade Plugs and Outlets Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Long Input Power Cord Reaches distant power sources, allowing the PDU to be placed where it's needed.
  • Cord Retention Tray Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Configurable Mounting Brackets Allow for installation of the PDU in the following configurations: 0U (vertical, under counter, and wall mount), 1U (horizontal, vertical, under counter, and wall mount), and 2U (horizontal and wall mount).
  • Durable Metal Housing Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Three-Year Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

PDU, (2) Mounting Brackets, (24) M4 x 8 Bracket Mounting Screws, (6) M5 x 12 Rack Mounting Screws / (6) Washers, Cord Retention Tray, (6) M3 x 6 Cord Retention Tray Mounting Screws, (18) Cable Ties, RJ45/DB9 Serial Port Connection Cable, User’s Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length10 ft (3.0 m)
Derated Input Current12 A
Input Frequency Range50 Hz - 60 Hz
Input Plug Type2 x NEMA 5-15P
Maximum Input Current15A
Nominal Input Voltage100 - 120 VAC
PhaseSingle Phase
Plug StyleStraight
Output
Nominal Output Voltage100 - 120 VAC
Outlet Banks1
Outlet Type10 - NEMA 5-15R
Outlets - Total10
Overload ProtectionNone
Power Source Transfer Time2-7 ms
Source Failure Detection Time2-3 ms
Total Transfer Time<10 ms
Management & Communications
Environmental SensorOptional, via RJ45
Hardware Connection PortEthernet (RJ45)
Serial (RJ45)
LCDMultifunction LCD
LED IndicatorsSource Status
Source Selected
Output
Normal/Warning/Critical Status
Tx/Rx
LINK
Outlets
Modular Expandability (Cascading)Yes, via RJ45
Outlet switchingYes
SNMP / HTTP Remote MonitoringIPv4, TCP/IP, UDP, SNMPv1, HTTP, NTP, DNS, Telnet, DHCP, SMTP, FTP, IPv6, SNMPv3, HTTPs, SSH, SSL, TLS, LDAP(S), RADIUS, Syslog, CLI, Windows AD
Upgradeable firmwareYes
Physical
ColorBlack
Cord Retention Tray/Cord OrganizersYes
External Site Ground PinYes
Form Factors Supported1U Rackmount
Material of ConstructionMetal
Rack Height1U
StyleRackmount
Dimensions
Physical Dimensions - (WxHxD) (cm)43.31 x 4.45 x 21.46 (cm)
Physical Dimensions - (WxHxD) (in)17.05 x 1.75 x 8.45 (in)
Physical Dimensions - (WxHxD) (mm)433 x 44 x 215 (mm)
Physical Weight (kg)4.54
Physical Weight (lb)10
Dimensions - Shipping
Shipping - Weight (kg)6.03
Shipping - Weight (lb)13.3
Shipping Dimensions - (WxHxD) (cm)54.99 x 12.45 x 39.8 (cm)
Shipping Dimensions - (WxHxD) (in)21.65 x 4.9 x 15.67 (in)
Shipping Dimensions - (WxHxD) (mm)549.91 x 124.46 x 398.02 (mm)
Environmental
Operating Elevation0 - 13123 ft (0 - 4000 m)
Operating Relative Humidity0 - 95 % (non-condensing)
Operating Temperature32 - 113 °F (0 - 45 °C)
Storage Elevation0 - 49213 ft (0 - 14999 m)
Storage Temperature5 - 131 °F (-15 - 55 °C)
Certifications
EnvironmentalRoHS Compliant
SafetyUL62368 via cTUVus
FCC Class A
ICES-003: Issue 7
Warranty
Extended Warranty OptionWEXT5YR-PDU1B
Product Warranty3 Year Limited Warranty
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
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP
 PDU44001G 100 - 120 VAC10 ft (3.0 m)1U15A2 x NEMA 5-15P10 - NEMA 5-15R $1,309.00
 PDU44001 100 - 120 VAC10 ft (3.0 m)1U15A2 x NEMA 5-15P10 - NEMA 5-15R $1,300.00
 PDU44002 100 - 120 VAC10 ft (3.0 m)1U20A2 x NEMA L5-20P,May be converted to non-locking NEMA 5-20P plug with included adapter10 - NEMA 5-20R $1,300.00
 PDU44004 240 - 200 VAC10 ft (3.0 m)1U15A2 x IEC-320 C1412 - IEC-320 C13 $1,700.00
 PDU44005 200 - 240 VAC10 ft (3.0 m)1U20A2 x IEC-320 C208 - IEC-320 C13,2 - IEC-320 C19 $1,500.00
 PDU44003 100 - 120 VAC10 ft (3.0 m)2U30A2 x NEMA L5-30P16 - NEMA 5-20R,1 - NEMA L5-30R $2,000.00
 PDU44006 240 - 200 VAC10 ft (3.0 m)1U20A2 x NEMA L6-20P8 - IEC-320 C13,2 - IEC-320 C19 $1,800.00
 PDU44007 240 - 200 VAC10 ft (3.0 m)2U30A2 x NEMA L6-30P16 - IEC-320 C13,2 - IEC-320 C19,1 - NEMA L6-30R $2,000.00