Product Overview
PowerPanel® Personal for Linux is a simple command line Linux daemon to control a UPS system attached to a Linux-based computer. It provides all the functionality of PowerPanel¬Æ software, including automatic shutdown, UPS monitoring, alert notifications, and more. PowerPanel Personal for Linux is compatible with most build of Linux.
Product Features
- Downloadable Software Provides fast and simple installation. After you download PowerPanel for Linux, drag the PowerPanel icon into the Applications folder by following the onscreen instructions to complete the installation.
- Valuable Functionality Controls and monitors your UPS with the command line Linux daemon.
- Network Protocol Support Works with TCP/IP, UDP, SNMP, and HTTP protocols.
- Auto Shutdown Protects servers and workstations from data loss due to power failure. Automatically saves files and safely shuts down your computer.
- Customizable Settings for Event Actions Offer versatile management of various event actions, including shutdown and restart.
- Intuitively Displayed Information Displays details about Current Status, Summary, Notification, Runtime, Voltage, Self-Test, and System Tray Pop-Up Notifications.
- Self-Testing Options Offer flexible deployment of tests for the UPS.
- Event Logging Provides configurable settings for tracking events.
- Security Management Allows administrators to tailor settings to fit their security needs.
- Alert Notification Sends notifications via Email, Windows Messenger, or XMPP.