Intelligent LCD

CP1500GAVR

$189.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 1500 VA / 900 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Runtime (half/full): 9 minutes / 1.5 minutes
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlets: 10 (5 surge, 5 surge + battery backup)
  • Outlet types: 10 × NEMA 5-15R
  • Communication: USB
  • Management software: PowerPanel® Personal
  • ENERGY STAR® certified: Yes
  • Color: Black
  • Brand: CyberPower
  • Warranty: 3 year
  • Connected Equipment Guarantee: $500,000
Overview

Product Overview

The CyberPower CP1500GAVR mini-tower UPS provides battery backup and surge protection for common home and office electronics. The CP1500GAVR is black and features an LCD control panel to quickly confirm operating status and alerts at-a-glance. Additional features include 10 grounded outlets (5 are surge protected only, 5 provide battery backup and surge protection), a 6 foot power cord, and it comes with a three-year limited warranty (including coverage of batteries) and a $500,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Voltage Regulation (AVR) Increases the AC power and maintains a safe voltage level without switching to battery mode and conserves battery life.
  • Multifunction LCD Displays immediate, detailed information on the UPS battery and power conditions.The display quickly alerts users to potential problems before they can affect critical equipment and cause downtime.
  • Widely Spaced Outlets Allow you to conveniently add transformer-sized plugs without blocking other outlets.
  • Line Interactive Topology Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Simulated Sine Wave Output Provides a manufactured waveform output to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • ENERGY STAR This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • GreenPower UPS™ Bypass Design A patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Ultra Quiet Design Minimizes noise during operation for a quieter environment.
  • PowerPanel® Personal Software Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available.
  • Three-Year Warranty CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, User Manual, USB A+B type cable

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy SavingGreenPower UPS™ Bypass Technology
Energy Star CertifiedYes
UPS TopologyLine Interactive
Battery
Battery Quantity2
Battery Size12 V / 7 Ah
Battery TypeSealed Lead-Acid Battery
Replacement Battery CartridgeRB1270X2C
Replacement Battery Cartridge Quantity1
Runtime at Full Load1.5 min
Runtime at Half Load9 min
Typical Recharge Time8 Hours
User Replaceable BatteryYes
Input
Circuit Breaker15 A
Cord Length6 ft (1.8 m)
Input Frequency Range57 Hz - 63 Hz
Input Plug TypeNEMA 5-15P
Nominal Input Voltage120 VAC
Plug StyleRight Angle - 45° Offset
Output
Automatic Voltage RegulationSingle Boost
On AC WaveFormSine Wave
On Battery Frequency60 Hz ± 1%
On Battery Voltage120 VAC ± 5%
On Battery WaveformSimulated Sine Wave
Outlet Type10 - NEMA 5-15R
Outlets - Battery & Surge Protected5
Outlets - Surge-Only Protected5
Outlets - Total10
Outlets - Widely Spaced2
Output Power Factor0.6
Overload ProtectionInternal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time4 ms
USB Charge PortNo
VA1500 VA
Watts900 W
Surge Protection & Filtering
EMI/RFI FiltrationYes
Surge Suppression (Joules)890 J
Management & Communications
Audible AlarmsBattery Mode
Low Battery
Overload
Fault
HID Compliant USB PortYes
LCDMultifunction LCD
LED IndicatorsPower On
Wiring Fault
Management CableUSB Cable
Software (Free Download)PowerPanel® Personal
Physical
ColorBlack
Form FactorMini-Tower
Material of ConstructionPlastic
Dimensions
Physical Dimensions - (WxHxD) (cm)10.01 x 24.89 x 34.8 (cm)
Physical Dimensions - (WxHxD) (in)3.94 x 9.8 x 13.7 (in)
Physical Dimensions - (WxHxD) (mm)100 x 249 x 348 (mm)
Physical Weight (kg)9.75
Physical Weight (lb)21.5
Dimensions - Shipping
Shipping - Weight (kg)10.87
Shipping - Weight (lb)23.96
Shipping Dimensions - (WxHxD) (cm)18.01 x 32.51 x 43.21 (cm)
Shipping Dimensions - (WxHxD) (in)7.09 x 12.8 x 17.01 (in)
Shipping Dimensions - (WxHxD) (mm)180.09 x 325.12 x 432.05 (mm)
Environmental
Operating Elevation0 - 10000 ft (0 - 3048 m)
Operating Relative Humidity0 - 90 % (non-condensing)
Operating Temperature32 - 104 °F (0 - 40 °C)
Storage Elevation0 - 50000 ft (0 - 15239 m)
Storage Temperature5 - 113 °F (-15 - 45 °C)
Certifications
EnvironmentalRoHS Compliant
SafetyUL1778
cUL
FCC DOC Class B
Warranty
CEG Amount$500000
Connected Equipment GuaranteeLifetime
Extended Warranty OptionWEXT5YR-U2A
Product Warranty3 Year Limited Warranty
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
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 CP1500GAVR 1500 VA900 WMini-TowerSimulated Sine Wave10 - NEMA 5-15R $189.99
 CP1000AVRLCD 1000 VA600 WMini-TowerSimulated Sine Wave9 - NEMA 5-15R $189.95
 CPS1500AVR 1500 VA900 WRack / TowerSimulated Sine Wave8 - NEMA 5-15R $599.95
 CP850AVRLCD 850 VA510 WMini-TowerSimulated Sine Wave9 - NEMA 5-15R $169.95
 AVRG900LCD 900 VA480 WCompactSimulated Sine Wave12 - NEMA 5-15R $159.95
 AVRG750LCD 750 VA450 WCompactSimulated Sine Wave12 - NEMA 5-15R $139.95
 BRG1000AVRLCD 1000 VA600 WMini-TowerSimulated Sine Wave10 - NEMA 5-15R $199.95
 CP1500AVRLCD3 1500 VA900 WMini-TowerSimulated Sine Wave12 - NEMA 5-15R $219.95
 BRG1500AVRLCD2 1500 VA900 WMini-TowerSimulated Sine Wave12 - NEMA 5-15R $319.95
 CP1350AVRLCD3 1350 VA815 WMini-TowerSimulated Sine Wave12 - NEMA 5-15R $209.95
 CP685AVRLCD 685 VA390 WCompactSimulated Sine Wave8 - NEMA 5-15R $139.95
 CP825AVRLCD 825 VA450 WCompactSimulated Sine Wave8 - NEMA 5-15R $139.95
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.