Routine Maintenance 3-Phase

C3P36000

$8,900.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Service:Routine Maintenance - Advanced Plan
  • Certified Professional: A CyberPower Systems represenative with model expertise
  • Visual Inspection: Verify and document all components are clean and function as designed
  • Environmental Inspection: Verify and document the system's environment is within specifications
  • Mechanical/Electrical Inspection: Inspection of all wire termination points and UPS components
  • Functional Verification: Verify operation, event logs, and alarms are functioning properly
  • Verify Updates: Verify all updates and service notifications have been done
  • Documented Service: Details of the inspection are record to support future operation and maintenance
Overview

Product Overview

CyberPower Systems Routine Maintenance - Advanced Plan provides an annual site visit to inspect your 3-Phase UPS to ensure optimal performance. The service includes a visual, electrical, mechanical, and environmental inspection. Verification of operation is done with a functional check of the event logs, alarms, input, output, and static bypass. System updates are checked and performed if not up to date. A report detailing the inspection and recommended service is provided at the conclusion of the preventative maintenance visit. The Basic Service Plan is available in the 48 US contiguous states.

Product Features
  • Flexible Scheduling Basic service plan with 5x8 scheduling supports customer business requirements for booking service.
  • Certified Representatives CyberPower Systems service personnel have the training and skill to inspect and service your 3-Phase UPS.
  • Labor and Travel Expense Included The yearly preventative maintenance visit includes labor and travel expenses to reduce budgeting surprises. Unscheduled service visits may include charges for travel expenses.
  • Preventative Maintenance Verifies the UPS is operating normally and/or identifies any service-related items that will need to be addressed.
  • Visual Inspection A general inspection of the entire unit and it surroundings to ensure equipment is being maintained and operates as designed.
  • Environmental Inspection Verifies the UPS is installed and operating in an environment that is within the equipment’s specified operating conditions including but not limited to room temperature, airflow, dust contamination, etc.
  • Mechanical and Electrical Inspection Inspect all power and control wire termination points, as well as all physical UPS components to verify all connections are secure.
  • Functional Verification Includes checking the UPS event and alarm logs. Verifying input, output, and bypass voltage and current values are within factory specifications. Checks transfer to on-battery operation and transfer to and from static bypass. Check parallel operation performance if configured.
  • Updates Verified Inspect, verify, or implement all Field Advisories and Field Modifications issued by CyberPower.
  • Reporting A site report documenting the UPS status and on-site actions will be provided by CyberPower. Recommendations for additional service activities identified during inspection and preventative maintenance will also be provided.
  • Locations The 48 US contiguous states. For service outside these locations, please contact your sales representative to request a quote.
WARNING

Specifications
Expand All
Compatibility
ModelsSM020KAMPA, SM040KAMPA
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP