Indoor FTTx Series

CS36A12V3-T

DISCONTINUED
  • Input voltage range: 85-135 VAC
  • On battery output voltage: 12 VDC
  • Rated power: 36W
  • Battery: 12V/8Ah
  • Intelligent control: Yes
  • Telemetry interface: Yes
Overview

Product Overview

Designed for interior use, CS36A12V3-T Indoor CyberShield™ FTTx System supplies continuous 12 VDC to local power network interface devices (NID), cable telephone modems, wireless base stations, fiber to the home (FTTH), optical network terminals (ONT), and integrated access devices. The CS36A12V3-T provides a bundled package of a power supply model (CS50A48V2) and a battery backup model (CS36D12V).

The CA50A48V2 (AC/DC 48VDC) power supply model is located inside the subscriber's home and plugs into a 110/120 VAC outlet to transform power to 48VDC, which is then fed through a power cord to the battery backup model (CS36D12V). The battery backup model feeds 12 VDC to the ONT/NID. Features of the CS36A12V3-T bundle package include high-function design, battery emergency functionality, audible alarm signals with silence options, microprocessor intelligent control, a telemetry interface, optional extendable runtime, and LED indicators. It also comes with a three-year warranty.

Product Features
  • Indoor Design
    Provides durable casing to protect the model and keyhole slots for wall-mounting in locations such as garages, basements, and utility closets.
  • Battery Emergency Use Button
    Allows use of emergency battery reserve, or power to the load after installation of new batteries.
  • Telemetry Interface
    Provides alarm conditions to the ONT: On Battery, Replace Battery, Battery Missing, Low Battery.
  • Audible Alarms
    Signal conditions that may affect operation: On Battery, Low Battery, and Replace Battery.
  • Alarm Silence Button
    Silences the audible alarm during extended outages.
  • LED Status Indicators
    Provide information about the control and operation of the model related to AC, output, and battery.
  • User Replaceable Batteries
    Can be changed by a technician when needed without replacing the entire model.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.
Specifications
Expand All
Input
Input Voltage Range 85 – 135 VAC
Input Frequency Range 47 – 70 Hz
Input Power Cord IEC320 C7 2-Prong Cord
Output Ground Reference Floating Ground
Cord length 6 ft.
Output
On Battery Voltage 12 VDC
Battery
Battery Type Sealed Lead-Acid
Typical Recharge Time < 24 Hours
User Replaceable Yes
Battery Quantity 1
Battery Size 12V/8Ah
Replacement Battery RB1280
DC Output
Rated Power 36 W
Surge Protection & Filtering
Lightning / Surge Protection Yes
Warning Diagnostics
Audible Indicator Utility Failure

Low Battery

Replace Battery

LED Indicators System Status

Battery Power

Replace Battery

Auxiliary Power Source

Management
Auto-Charge Yes
Communication Interface On Battery

Replace Battery

Missing Battery

Low Battery

Physical
Dimensions – L×W×D 17.15 × 17.15 × 8.9 cm
Weight 3.3 kg (with battery)
Environmental
Operating Temperature 32 – 104°F (0 – 40°C)
Operating Humidity 0 – 95% (non-condensing)
Maximum Operating Elevation 10,000 ft (3,000 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Storage Temperature 5 – 113°F (-15 – 45°C)
Certifications
Compliance FCC Part 15 Class B

NEBS

Warranty
Product Warranty 3 year
Downloads

CS36A12V3-T

1.64 MB
Support
What does the Indoor FTTx Series provide?

The CyberShield Indoor design provides durable casing to protect an FTTx/Telecom unit.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VoltageRated PowerExtended Runtime OptionBattery