Adapters & Taps

GT400PUWH

DISCONTINUED
  • USB Ports: (4) 4.2 Amp
  • Plug type: NEMA 5-15P
  • Plug style: Wall tap
  • Outlet type: 4 x NEMA 5-15R
  • EMI/RFI Filtration: Yes
  • Wall tap plug: Yes
Overview

Product Overview

The Swivel Wall Tap, GT400PUWH, from CyberPower expands two outlets into four outlets and four 4.2-AMP USB ports. The Swivel Wall Tap features four standard spaced outlets in two columns of two outlets for versatile arrangement of plugs. The outlets and USB ports can swivel to fit conveniently behind furniture and appliances. This wall tap is ideal for small electronics, chargers, and household fixtures such as lamps..

Product Features
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets, iPads, smartphones, and other mobile accessories.
  • Swivel Outlets
    The two banks of swivel outlets and USB ports are perfect for providing power distribution from outlets located in tight spaces, such as behind a bookcase or desk.
  • Sturdy Case
    Constructed of impact-resistant material for maximum durability.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
General
Type Swivel Wall Tap
Input
Plug Type NEMA 5-15P
Output
Outlet Type NEMA 5-15R
Outlets – Total 4
USB Charge Port – Total 4
USB Charge Amp 4.2A
Physical Size
Dimension (L x W x H) (in.) 2.17 x 4.02 x 5.35
Dimension (L x W x H) (mm.) 55.118 x 102.108 x 135.89
Weight (lbs.) 0.6
Weight (g) 272.16
Environmental
Operating Temperature 32°F to 95°F (0 to 35°C)
Storage Temperature 5°F to 113°F(-15 to 45°C)
Warranty
Product Warranty 1 Year Limited
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsOutletsPlug Type MSRP
 GT600 15 A6Grounded $12.95