Premium Surge Protectors

HT1206UC2

DISCONTINUED
  • Surge suppression: 4860 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 12 x NEMA 5-15R (surge-protected)
  • Power cord: 6 ft.
  • Data line protection: Coaxial, Network
  • Cable/Satellite protection: Yes
  • EMI/RFI Filtration: Yes
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $1,000,000
Overview

Product Overview

The CyberPower Premium Surge Protector HT1206UC2 is ideal for the home, office, or home theater because it is designed to provide maximum protection and convenience to a number of devices where wall receptacles are out of reach. The Premium Surge Protector prevents damaging spikes in energy caused by storms and electrical power from reaching your electronic equipment. The HT1206UC2 provides 4860 joules of protection, 12 outlets (6 widely spaced for transformer plugs), 4 USB charging ports, and a right-angle, 6-foot braided power cord.

Features of the HT1206UC2 include safe-fail notification and fireproof technology. This surge suppressor comes with a 1 Year Limited warranty and a connected equipment guarantee.

Product Features
  • Fireproof Technology
    Protects against electrical fires to keep your home and family safe
  • Safe-Fail Protection
    Cuts power to connected equipment when the HT1206UC2 can no longer provide surge protection
  • LED Indicator
    Alerts you when surge protection is active
  • Transformer-Spaced Outlets
    Accommodates transformer-based plugs without compromising the access of other outlets
  • Right-Angle Plug with 45° Off-Set
    Enables convenient installation, even in tight environments
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge
  • 1 Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

Surge protector, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Output
Outlet Type 12 – NEMA 5-15R
Outlets – Total 12
Outlets – Widely Spaced 6
USB Charge Port Yes
USB Charge Port Amperage 4.8 Amps (Shared)
USB Charge Port Quantity 4
USB Charge Port Standard Type A
USB Charge Port Type 4 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Attenuation 43 dB
Clamping Voltage 500V (H-N, H-G, N-G)
Coax Protection RG6 2 in
2 out
Tin
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 135000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 105000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Network Protection RJ45 1 in / 1 out
Response Time <1 Nanosecond
Surge Suppression (Joules) 4860 J
Management & Communications
LED Indicators Clean Power
Ground LED
Physical
Color Black
Form Factor Strip
Form Factors Supported Horizontal Mount in Variety of Other Applications
Material of Construction Plastic
Safety Covers No
Dimensions
Physical Dimensions – (WxHxD) (cm) 13.41 x 3.66 x 32.72 (cm)
Physical Dimensions – (WxHxD) (in) 5.28 x 1.44 x 12.88 (in)
Physical Dimensions – (WxHxD) (mm) 134 x 37 x 327 (mm)
Physical Weight (kg) 0.97
Physical Weight (lb) 2.13
Dimensions – Shipping
Shipping – Weight (kg) 1.3
Shipping – Weight (lb) 2.87
Shipping Dimensions – (WxHxD) (cm) 44.91 x 5.89 x 24.79 (cm)
Shipping Dimensions – (WxHxD) (in) 17.68 x 2.32 x 9.76 (in)
Shipping Dimensions – (WxHxD) (mm) 449.07 x 58.93 x 247.9 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1363
UL1310
UL1449 3rd Edition
cUL
FCC
DOE6
Warranty
CEG Amount $1000000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesUSB MSRP
 HT600WSU2A 6 - NEMA 5-15RWalltap1680 J4.8 Amps (Shared) $49.99
 PBJ5UC 12 - NEMA 5-15R5 ft (1.5 m)3480 J4.8 Amps (Shared) $79.95