Adapters and Taps

GP400U4A

  • USB Ports: (4) 4.2 Amp
  • Plug type: NEMA 5-15P
  • Plug style: Direct-Plug
  • Outlet type: 4 x NEMA 5-15R
  • EMI/RFI Filtration: Yes
  • Wall tap plug: Yes
Overview

Product Overview

The Swivel Wall Tap, GP400U4A, from CyberPower expands two outlets into four outlets and four 4.2-AMP USB ports. The Swivel Wall Tap features four standard spaced outlets in two columns of two outlets for a versatile arrangement of plugs. The outlets and USB ports can swivel to fit conveniently behind furniture and appliances. This wall tap is ideal for small electronics, chargers, and household fixtures such as lamps.

Product Features
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets, iPads, smartphones, and other mobile accessories.
  • Swivel Outlets
    The two banks of swivel outlets and USB ports are perfect for providing power distribution from outlets located in tight spaces, such as behind a bookcase or desk. .
  • Sturdy Case
    Constructed of impact-resistant material for maximum durability. .
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details. .
  • What’s In The Box
    (1) USB Swivel Wall Tap, User Manual.
What's In The Box

(1) USB Swivel Wall Tap, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length Walltap
Input Plug Type NEMA 5-15P
Plug Style Wall Tap
Output
Outlet Type 4 – NEMA 5-15R
Outlets – Total 4
USB Charge Port Yes
USB Charge Port Amperage 4.2 Amps (Shared)
USB Charge Port Quantity 4
USB Charge Port Standard Type A
USB Charge Port Type 4 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Coax Protection RG6 None
Surge Suppression (Joules) 500 J
Physical
Color Black
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.39 x 5.59 x 13.59 (cm)
Physical Dimensions – (WxHxD) (in) 4.09 x 2.2 x 5.35 (in)
Physical Dimensions – (WxHxD) (mm) 104 x 56 x 136 (mm)
Physical Weight (kg) 0.25
Physical Weight (lb) 0.56
Dimensions – Shipping
Shipping – Weight (kg) 9.47
Shipping – Weight (lb) 20.88
Shipping Dimensions – (WxHxD) (cm) 6.35 x 17.48 x 10.8 (cm)
Shipping Dimensions – (WxHxD) (in) 2.5 x 6.88 x 4.25 (in)
Shipping Dimensions – (WxHxD) (mm) 63.5 x 174.75 x 107.95 (mm)
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsPlug Type MSRP
 GT3WT 3 - NEMA 5-15RNEMA 5-15P $5.99
 GP400U4AWH 4 - NEMA 5-15RNEMA 5-15P $26.95
 GT3W 3 - NEMA 5-15RNEMA 5-15P $5.99
 GT1W2PK 1 - NEMA 5-15RNEMA 1-15P $2.99
 P3WUN 3 - NEMA 5-15RNEMA 5-15P $27.99
 P3WUH 3 - NEMA 5-15RNEMA 5-15P $29.99
 P3WU 3 - NEMA 5-15RNEMA 5-15P $27.99
 GP400U4A 4 - NEMA 5-15RNEMA 5-15P