Adapters and Taps

P3WUH

$29.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • Outlet type: 3 NEMA 5-15R
  • USB charge ports: 4 (3.4-Amp)
  • Feature Lights: Multi-color Glow Lighting
  • Warranty: 1-Year Warranty
Overview

Product Overview

The CyberPower P3WUH lighted wall tap comes with more fun and less frustration. The energy efficient LED light allows you to choose a color and transform the mood of any room. The glowing LED also makes it easy to quickly find the 4 USB ports or 3 power outlets even in low lighting.

The P3WUH is perfect for areas like living rooms or kitchens where you want more style. For nurseries, the tamper resistant outlets meet the latest child safety standards and the soft glow of the LED can serve as a soothing nightlight. Plus, it’s backed by our one-year limited warranty.

Product Features

USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.

Multi-color LED Glow Light
Switch on the light color you choose to set the mood or match the look of any room.

Tamper Resistant Outlets
Prevents accidental electrical shock by blocking foreign options from entering the open spaces with internal shutters.

LED Indicators
“Blue” micro-dot LED indicator shows your equipment is powered.

Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model.

One-Year Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.

ISO & Safety Certifications
All CyberPower’s manufacturing facilities are ISO-9001 Quality Tested. CyberPower’s products are also UL and cUL Listed.

What's In The Box

1 Surge Protector

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length Walltap
Input Plug Type NEMA 5-15P
Input Voltage 125 VAC
Plug Style Wall Tap
Output
Outlet Type 3 – NEMA 5-15R
Outlets – Total 3
USB Charge Port Yes
USB Charge Port Amperage 3.4 Amps (Shared)
USB Charge Port Quantity 4
USB Charge Port Standard Type A
USB Charge Port Type 4 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Coax Protection RG6 None
Physical
Color White
Dimensions
Physical Dimensions – (WxHxD) (cm) 11.3 x 8.94 x 4.9 (cm)
Physical Dimensions – (WxHxD) (in) 4.45 x 3.52 x 1.93 (in)
Physical Dimensions – (WxHxD) (mm) 113 x 89 x 49 (mm)
Physical Weight (kg) 0.17
Physical Weight (lb) 0.38
Dimensions – Shipping
Shipping – Weight (kg) 0.26
Shipping – Weight (lb) 0.58
Shipping Dimensions – (WxHxD) (cm) 10.16 x 6.35 x 15.24 (cm)
Shipping Dimensions – (WxHxD) (in) 4.0 x 2.5 x 6.0 (in)
Shipping Dimensions – (WxHxD) (mm) 101.6 x 63.5 x 152.4 (mm)
Certifications
Environmental RoHS Compliant
Safety UL498a
1310
cUL
FCC DOE VI
Warranty
Product Warranty 1 Year Limited Warranty
Support
What’s in the box?

One CyberPower Surge Protector, one user manual.

Is this for indoor or outdoor use?

Indoor use only.

What does shared amperages mean?

Shared amperage means multiple ports share the amperage available. Example: If multiple devices are charging at once, each device shares the charging power and can get up to 2.1 amps of the available power depending on the amount amperage available and number of devices that can be connected.

Does the color have to constantly change? Can the color (hue) lighting on the unit be turned off?

Yes. There is a switch that can be used to select the color of your choice by pressing the button once when the color comes up. You can turn the light off by pressing the button twice.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsPlug Type MSRP
 GT3WT 3 - NEMA 5-15RNEMA 5-15P $5.99
 GP400U4AWH 4 - NEMA 5-15RNEMA 5-15P $26.95
 GT600P 6 - NEMA 5-15RNEMA 5-15P $11.99
 GT3W 3 - NEMA 5-15RNEMA 5-15P $5.99
 GT1W2PK 1 - NEMA 5-15RNEMA 1-15P $2.99
 P3WUN 3 - NEMA 5-15RNEMA 5-15P $27.99
 P3WUH 3 - NEMA 5-15RNEMA 5-15P $29.99
 P3WU 3 - NEMA 5-15RNEMA 5-15P $27.99
 GP400U4A 4 - NEMA 5-15RNEMA 5-15P