Cable Assemblies

CBL2BUL-010-BLK-CM

$40.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Cable type: FTTx
  • Terminal A: 9-pin mini DIN
  • Terminal B: 9-pin mini DIN
  • Length: 10 ft
  • Color: Black
  • Warranty: 3 year
Overview

Product Overview

The CBL2BUL-010-BLK-CM cables are 9-pin male DIN to 9-pin male DIN terminated. These cables are designed to connect a power adaptor to a desktop ONT. The CBL2BUL-010-BLK-CM is available in 10 ft lengths and comes in black.

Product Features
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Cable Specifications
Cable Type FTTx
Connector A 9-Pin Male Mini DIN
Connector B 9-Pin Male Mini DIN
Jacket CMX Outdoor
Length 10 ft
Outdoor Rated Yes
Power Wires Count 2
Power Wires Gauge 16 AWG
Signal Wires Count 1
Signal Wires Gauge 24 AWG
Physical
Color Black
Dimensions – Shipping
Shipping Dimensions – (WxHxD) (cm) 3.96 x 16.0 x 16.26 (cm)
Shipping Dimensions – (WxHxD) (in) 1.56 x 6.3 x 6.4 (in)
Shipping Dimensions – (WxHxD) (mm) 39.62 x 160.02 x 162.56 (mm)
Warranty
Product Warranty 3 Years Limited Warranty
Downloads

CBL2BUL-010-BLK-CM

675K
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
 Model LengthColorTerminal ATerminal BWire Gauge