Standby UPS Series

RT650

DISCONTINUED
  • Capacity: 650 VA / 400 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120Vac ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlet types: 6 × NEMA 5-15R
  • Communication: Serial, USB, Dry Contacts
  • Warranty: 5 year
Overview

Product Overview

A mini-tower UPS with standby technology, the CyberPower RT650 provides battery backup (using simulated sine wave output) and surge protection for home office and entertainment needs, including computers, gaming consoles, point-of-sale equipment, and broadband routers. The size of the RT650 allows it to easily fit under desks or other tight spaces, while providing long lasting backup power to connected equipment.

The RT650 has a capacity of 650VA / 400W and six (6) NEMA 5-15R outlets. The 12V/7Ah internal battery is user-replaceable and offers up to 10 minutes of runtime at 200W. This UPS also includes EMI/RFI filtering that shields against line noise, an HID-compliant USB port for connecting the UPS to a computer running PowerPanel® Personal and an MD-8 connection that can be used for dry-contact relays. Software is downloadable at the CyberPower website for free. The RT650 comes with a five-year warranty and a $175,000 Connected Equipment Guarantee.

Product Features

 

  • GreenPower UPS™ High-Efficiency
    Reduces power consumption by utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
  • EMI/RFI Filters
    Shielding against electromagnetic interference and radio frequency signals prevents line noise (“humming”) over telephone lines or audio systems.
  • USB Connectivity
    HID compliant USB port enables full integration with built-in power management and auto shutdown features of Windows, Linux, and Mac OS X.
  • LED Indicators
    LED status lights indicate Power-On and wiring faults.
  • Audible Alarms
    Distinctive tones identify when the model is running on battery power, if it is overloaded or when the battery is low.
  • Resettable Circuit Breaker
    The user may use this convenient model reset switch in case of an overload.
  • PowerPanel® Personal Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available here.
  • Five-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within five years of the purchase date. See warranty for details.
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
UPS Topology Standby
Energy Saving GreenPower UPS™ High-Efficiency
Input
Voltage 96 – 141 VAC
Adjustable Voltage Range 88 – 145 VAC
Frequency Range 50/60Hz ± 3Hz
Plug Type NEMA 5-15P
Plug Style Straight
Cord Length 6 ft
Output
VA 650 VA
Watts 400 W
Automatic Voltage Regulation None
On Battery Voltage 120 VAC ± 5%
On Battery Frequency 50/60 Hz ± 1% Auto-sensing
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Outlets – Total 6
Outlets – Battery & Surge Protected 3
Outlets – Surge-Only Protected 3
Outlets – Widely Spaced 2
Overload Protection Internal Circuitry Limiting

Circuit Breaker

Transfer Time 4 ms
Battery
Runtime at Half Load 10 minutes
Runtime at Full Load 2 minutes
Battery Type Sealed Lead-Acid
Battery Size 12V/7Ah
Battery Quantity 1
User Replaceable Yes
Replacement Battery Cartridge RB1270C
Replacement Battery Cartridge Quantity 1
Hot-Swappable Yes
Typical Recharge Time 8 hours
Surge Protection & Filtering
Surge Suppression 480 J
Phone/DSL RJ11 / Ethernet RJ45 1-In, 1-Out (Combo)
EMI/RFI Filtration Yes
Management & Communications
HID Compliant USB Port Yes
Serial Port Yes (MD8)
Dry Contacts Yes
Cable Management USB, MD8 to RS232 cable
LED Indicators Power On

On Battery

Overload

Replace Battery

Audible Alarms On Battery

Low Battery

Overload

Software PowerPanel® Personal
SNMP / HTTP Remote Monitoring None
Physical
Form Factor Mini-Tower
Dimensions – W×H×D (in) 3.6 × 6.5 × 11.0 inches
Weight (lbs) 9.0 lbs
Environmental
Operating Temperature 32 – 113 °F (0 – 45 °C)
Operating Humidity 0 – 95% (non-condensing)
Operating Elevation 0 – 10,000 ft (0 – 3,000 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Elevation 0 – 50,000 ft (0 – 15,000 m)
Online Thermal Dissipation 21.8 BTU/hr
On Battery Thermal Dissipation 333.1 BTU/hr
Audible noise at 5 ft. from surface of unit 40.6 dBA
Certifications
Safety UL1778

cUL 107

FCC DOC Class B

Environmental RoHS Compliant
Warranty
Product Warranty 5 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $175,000

 

Feature Focus
GreenPower UPS Technology: High-Efficiency Design

GreenPower UPS™ Technology from CyberPower improves operating efficiency, reduce heat generation, and consume less power than conventional UPS models.

High-Efficiency Design significantly decreases power consumption to create an ultra-efficient backup battery for home and office use.


Power Protection without the Noise

CyberPower UPS systems harness high-efficiency ventilation, GreenPower UPS™ technology, and innovative system components to ensure ultra-quiet operation.

Noise Filtering improves picture and sound quality in audio/video systems, CyberPower uses advanced EMI/RFI noise filtering coils to decrease problems caused by electromagnetic fields and radio frequency interference. The filters smooth minor current fluctuations which cause disruptive humming and static.

Line Conditioning with automatic voltage regulation (AVR), prolongs the life of sensitive electronic equipment. AVR line conditioning adjusts the incoming AC voltage, keeping it within safe levels and reducing stress caused by power fluctuations.


Downloads
670 KB
516 KB
155.6 MB

PowerPanel v2.5.2 for Mac

143.7 MB

PowerPanel Linux | 64 Bit | .rpm | v1.4.1

1.9 MB

PowerPanel Linux | 32 Bit | .rpm | v1.4.1

1.6 MB

PowerPanel Linux | 64 Bit | .deb | v1.4.1

1.4 MB

PowerPanel Linux | 32 Bit | .deb | v1.4.1

1.3 MB

PowerPanel Linux | 32 Bit | .tar.gz | v1.4.1

1.7 MB

PowerPanel Linux | 64 Bit | .tar.gz | v1.4.1

1.8 MB
Support
What types of equipment are NOT allowed to be plugged into the UPS?

Any device which exceeds the unit’s VA/Watt rating should not be plugged into the outlets. High drain devices, medical equipment, and aquatic equipment also void the unit’s warranty. Below is a list of other devices that also void the warranty.

  • Laser printers
  • Space heaters
  • Copiers
  • Paper shredders
  • Vacuums
  • Curling irons

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
Runtime