Adapters & Taps

GT300P

DISCONTINUED
  • Outlet type: NEMA 1-15R
  • Plug type: NEMA 1-15P
  • Plug style: Straight
  • Color: White
Overview

Product Overview

The GT300P Pivoting Wall Tap from CyberPower expands one outlet into three outlets and swivels for easy access. The Pivoting Wall Tap features a row of three standard spaced outlets for convenient arrangement of plugs. CyberPower wall taps come in a variety of designs for providing additional outlets.

Product Features
  • Pivoting Plug
    Pivot action for easy plug management
Typical Applications
Compatible Products
Specifications
Expand All
General
Type Electrical Adapter
Input
Voltage 125V
Plug Type NEMA 1-15P
Plug Style Straight
Output
Outlet Type NEMA 1-15R
Outlets – Total 3
Physical
Color White
Technical Specs
Electrical Rating 125V/15A/60Hz

1875W Continuous Duty

Certifications
Safety ETL
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsOutletsPlug Type MSRP
 GT600 15 A6Grounded $12.95