Multi-Packs

MP1043WW

DISCONTINUED
  • Outlet type: NEMA 5-15R
  • Plug type: NEMA 1-15P
  • Outlet(s): 1
  • Plug style: Straight
  • Color: White
Overview

Product Overview

The MP1043WW Grounding Adapters 2-Pack from CyberPower fits three-prong plugs into two-prong outlets. Each adapter has one standard spaced, grounded outlet and features a wall tap design. CyberPower adapters come in a variety of designs.

Product Features
  • Two-Prong Outlet
    Fits three-prong plugs into two-prong outlets
Typical Applications
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Input Plug Type NEMA 1-15P
Plug Style Straight
Output
Electrical Rating 125VAC/15A/60Hz
1,875W Continuous Duty
Outlet Type 1 – NEMA 5-15R
Outlets – Total 1
USB Charge Port No
Physical
Color White
Dimensions
Physical Dimensions – (WxHxD) (cm) 2.69 x 3.91 x 4.5 (cm)
Physical Dimensions – (WxHxD) (in) 1.06 x 1.54 x 1.77 (in)
Physical Dimensions – (WxHxD) (mm) 27 x 39 x 45 (mm)
Physical Weight (kg) 0.01
Physical Weight (lb) 0.03
Dimensions – Shipping
Shipping – Weight (kg) 0.01
Shipping – Weight (lb) 0.03
Shipping Dimensions – (WxHxD) (cm) 11.43 x 3.18 x 13.34 (cm)
Shipping Dimensions – (WxHxD) (in) 4.5 x 1.25 x 5.25 (in)
Shipping Dimensions – (WxHxD) (mm) 114.3 x 31.75 x 133.35 (mm)
Certifications
Safety ETL
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord Length MSRP
 MP1044NN 6 - NEMA 5-15RNone2 ft (0.6 m) $19.99
 MP18HO007 2 - NEMA 5-15R2Walltap $32.95