Adapters and Taps

GT1W2PK

$2.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Outlet type: NEMA 5-15R
  • Plug type: NEMA 5-15P
  • Outlet(s): 1
  • Plug style: Straight
  • Color White
Overview

Product Overview

The GT1W2PK Grounding Adapters 2-Pack from CyberPower fits three-prong plugs into two-prong outlets. Each adapter has one standard spaced, grounded outlet and features a wall tap design. CyberPower adapters come in a variety of designs.

Product Features
  • Two-Prong Outlet Fits three-prong plugs into two-prong outlets
What's In The Box

(2) 3-Prong to 2-Prong Adapters, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length Walltap
Input Plug Type NEMA 1-15P
Plug Style Adapter
Output
Outlet Type 1 – NEMA 5-15R
Outlets – Total 1
USB Charge Port No
Surge Protection & Filtering
Coax Protection RG6 None
Physical
Color White
Dimensions
Physical Dimensions – (WxHxD) (cm) 3.1 x 2.62 x 4.62 (cm)
Physical Dimensions – (WxHxD) (in) 1.22 x 1.03 x 1.82 (in)
Physical Dimensions – (WxHxD) (mm) 31 x 26 x 46 (mm)
Physical Weight (kg) 0.02
Physical Weight (lb) 0.042
Dimensions – Shipping
Shipping – Weight (kg) 6.35
Shipping – Weight (lb) 14.0
Shipping Dimensions – (WxHxD) (cm) 13.97 x 3.81 x 13.34 (cm)
Shipping Dimensions – (WxHxD) (in) 5.5 x 1.5 x 5.25 (in)
Shipping Dimensions – (WxHxD) (mm) 139.7 x 38.1 x 133.35 (mm)
Certifications
Environmental RoHS Compliant
Safety ETL (UL498A)
Warranty
Product Warranty 1 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsPlug Type MSRP
 GT3WT 3 - NEMA 5-15RNEMA 5-15P $5.99
 GP400U4AWH 4 - NEMA 5-15RNEMA 5-15P $26.95
 GT600P 6 - NEMA 5-15RNEMA 5-15P $11.99
 GT3W 3 - NEMA 5-15RNEMA 5-15P $5.99
 GT1W2PK 1 - NEMA 5-15RNEMA 1-15P $2.99
 P3WUN 3 - NEMA 5-15RNEMA 5-15P $27.99
 P3WUH 3 - NEMA 5-15RNEMA 5-15P $29.99
 P3WU 3 - NEMA 5-15RNEMA 5-15P $27.99
 GP400U4A 4 - NEMA 5-15RNEMA 5-15P