7-PIN CONNECTOR TO BARREL CONNECTOR

CBL7PIN350BRL-003-BLK

Purchase Online
Find a Solution Provider Locate a Partner
  • Cable Type: FTTx
  • Connector A: Barrel (5.5 mm x 2.5 mm)
  • Connector B: 7-Pin Connector (3.5 mm pitch)
  • Length: 3 ft
  • Color: Black
  • Warranty: 3 year
Overview

Product Overview

The CBL7PIN350BRL-003-BLK cables are 7-pin to DC male 5.5mm x 2.5mm terminated. These cables are designed to connect a power adapter to a desktop ONT. The CBL7PIN350BRL-003-BLK is available in 3 ft lengths and comes in black.

Product Features
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What's In The Box

Cable

WARNING

This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Cable Specifications
Cable Length 3 ft
Cable Type FTTx
Connector A Barrel (5.5 mm x 2.5 mm)
Connector B 7-Pin Connector (3.5 mm pitch)
Definition 20 AWG: Red, Black
Jacket PVC
Outdoor Rated No
Power Wires Count 1
Power Wires Gauge 20 AWG
Signal Wires Count 1
Signal Wires Gauge 20 AWG
Output
USB Charge Port No
Physical
Color Black
Dimensions – Shipping
Shipping – Weight (kg) 8.05
Shipping – Weight (lb) 17.75
Shipping Dimensions – (WxHxD) (cm) 2.44 x 14.53 x 14.66 (cm)
Shipping Dimensions – (WxHxD) (in) 0.96 x 5.72 x 5.77 (in)
Shipping Dimensions – (WxHxD) (mm) 24.38 x 145.29 x 146.56 (mm)
Warranty
Product Warranty 3 Year Limited Warranty
Downloads

CBL7PIN350BRL 003 BLK SD

197.2KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Connector AConnector BColorPower WiresSignal WiresLength