Power Supply

CSPS12V36W

$32.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Volts: 100-240VAC
  • Frequency: 50/60Hz
  • Continuous Power Capacity: 36W
  • Output Interface: 3 Position Terminal
  • Pass-through Outlet: NEMA 5-15R
  • Surge Protection: 6kVA
  • Power On Indicator LED: Yes
  • ONT Reset Button: Yes
  • Warranty: 3-years
Overview

Product Overview

Designed for indoor use, the CyberPower CSPS12V36W ONT Power Supply provides continuous power to 12VDC Optical Network Terminals (ONT) 36W or less and is ideal for FTTx deployments where battery backup is not required. Additional features include 6kVA surge protection, a Power On LED indicator, ONT reset button, and a pass-through NEMA 5-15R oulet. The CSPS12V36W comes with a three-year warranty.

Product Features
  • LED Status Indicator
    Confirms power on status of ONT when blue LED light is illuminated.
  • ONT Reset Button
    Allows user to reset VDC power supply to the ONT device without having to disconnect the adapter from utility power.
  • Surge Protection
    Provides 6kVA surge suppresion to protect connected device.
  • Pass-through Outlet
    Supplies pass-through voltage to a single NEMA 5-15R outlet so user does not lose access to the existing outlet.
  • Indoor Design
    Provides durable casing for installation in all residential deployments including single family and multi-dwelling units.
WARNING

Specifications
Expand All
Charger Characteristics
Charging Voltage 5 VDC (Max 5 mA)
Input
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type NEMA 5-15P
Input Voltage 100 – 240 VAC
Input Voltage Range 90 VAC – 264 VAC
Plug Style Direct Plug In
Output
On Battery Voltage 12 VDC
Outlet Type 1 – 3 Position Terminal
1 – NEMA 5-15R
Outlets – Total 2
Output Voltage 12 VDC
Output Watts – Continuous 36 W
Rated Power Output 36 W
USB Charge Port No
Surge Protection & Filtering
Lightning / Surge Protection Yes
Management & Communications
LED Indicators Power On
Physical
Color White
Keyhole Mounting Slots Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 6.78 x 14.0 x 3.48 (cm)
Physical Dimensions – (WxHxD) (in) 2.67 x 5.51 x 1.37 (in)
Physical Dimensions – (WxHxD) (mm) 68 x 140 x 35 (mm)
Physical Weight (kg) 0.17
Physical Weight (lb) 0.374
Dimensions – Shipping
Shipping – Weight (kg) 4.82
Shipping – Weight (lb) 10.63
Shipping Dimensions – (WxHxD) (cm) 15.7 x 7.29 x 6.3 (cm)
Shipping Dimensions – (WxHxD) (in) 6.18 x 2.87 x 2.48 (in)
Shipping Dimensions – (WxHxD) (mm) 156.97 x 72.9 x 62.99 (mm)
Environmental
Operating Elevation 0 – 5000 ft (0 – 1524 m)
Operating Relative Humidity 5 – 95 % (non-condensing)
Operating Temperature -40 – 104 °F (-40 – 40 °C)
Storage Temperature -40 – 113 °F (-40 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL 62368 (ETL)
IEC 61000-4-5
FCC Class B
DOE Level 6
Warranty
Product Warranty 3 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP