PowerPanel Cloud License - 100 Nodes

PPCLOUDL3

DISCONTINUED
  • License Quantity: 100 Nodes (UPS) License
  • Length: 1 Year License
  • Groups: Up to 50 Separate Groups
  • Notifications: Up to 25 Email Addresses
  • Event Log: 150 Event Log Records
  • Event Log Duration: 90 Days
  • Status Log: 1500 Status Log Records
  • Status Log Duration: 24 Hours
  • Data Frequency: 1 Minute
Overview

Product Overview

PowerPanel Cloud software lets you monitor your connected UPS system via phone app or desktop app. PowerPanel Cloud Level 3 license (PPCLOUDL3) provides licenses for up to 100 nodes (UPS) for a term of 1 year.

Product Features
  • License Quantity
    The PPCLOUDL3 license enables up to 100 nodes (UPS) to be added to a PowerPanel Cloud account.
  • License Term
    The term for this license is 1 year.
  • Groups
    Up to 50 Groups can be setup for classifying UPS by location, business, or other criteria.
  • Email Notifications
    Up to 25 email addresses can be added to receive event notifications.
  • Event Log
    PPCLOUD3 provides up to 150 event logs for a period of 90 days.
  • Status Log
    PPCLOUD3 provides up to 1500 status logs for a period of 24 hours.
  • Data Frequency
    The UPS provides data updates once a minute.
  • Global Map
    Display the location of your UPS using a global map.
  • Device Map
    The Device Map allows users to add more granularity for identifying UPS location by creating a floor map to show the placement of the UPS.
  • Battery Test
    Ensure runtimes are met by using PowerPanel Cloud to perform a battery test.
  • Shared Acounts
    Monitor up to 5 accounts from a single point of access with will license options of 50 or more nodes.
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
 Model Description MSRP