Adapters and Taps

GT3WT

$5.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Number of Outlets: 3
  • Outlet type: NEMA 5-15R
  • Plug type: NEMA 5-15P
  • Plug style: Wall Tap
  • Color: White
Overview

Product Overview

The GT3WT wall tap adapter from CyberPower effectively expands a single outlet into three outlets, facing three sides. This wall tap adapter has three standard spaced, grounded outlets, and one standard three prong grounded plug.

Product Features
  • Grounded Three-Prong Outlet
    Expands one grounded outlet into three grounded outlets
What's In The Box

3 Outlet Surge Protector
User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Input Plug Type NEMA 5-15P
Plug Style Wall Tap
Output
Electrical Rating 125VAC/15A/60Hz
Outlet Type 3 – NEMA 5-15R
Outlets – Total 3
USB Charge Port No
Power
Continuous Power Capability 1875 W
Physical
Material Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 7.01 x 4.04 x 4.65 (cm)
Physical Dimensions – (WxHxD) (in) 2.76 x 1.59 x 1.83 (in)
Physical Dimensions – (WxHxD) (mm) 70 x 40 x 46 (mm)
Physical Weight (kg) 0.09
Physical Weight (lb) 0.2
Dimensions – Shipping
Shipping – Weight (kg) 0.11
Shipping – Weight (lb) 0.2
Shipping Dimensions – (WxHxD) (cm) 13.49 x 0.51 x 16.0 (cm)
Shipping Dimensions – (WxHxD) (in) 5.31 x 0.2 x 6.3 (in)
Shipping Dimensions – (WxHxD) (mm) 134.87 x 5.08 x 160.02 (mm)
Certifications
Safety cUL, UL 498A
Warranty
Product Warranty 1 Year Limited Warranty
Support
Is this for indoor or outdoor use?

Indoor use only.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsPlug Type MSRP
 GT3WT 3 - NEMA 5-15RNEMA 5-15P $5.99
 GP400U4AWH 4 - NEMA 5-15RNEMA 5-15P $26.95
 GT600P 6 - NEMA 5-15RNEMA 5-15P $11.99
 GT3W 3 - NEMA 5-15RNEMA 5-15P $5.99
 GT1W2PK 1 - NEMA 5-15RNEMA 1-15P $2.99
 P3WUN 3 - NEMA 5-15RNEMA 5-15P $27.99
 P3WUH 3 - NEMA 5-15RNEMA 5-15P $29.99
 P3WU 3 - NEMA 5-15RNEMA 5-15P $27.99
 GP400U4A 4 - NEMA 5-15RNEMA 5-15P