AVR UPS Series

BH1500

DISCONTINUED
  • Capacity: 1500 VA / 900 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlets: 10 (3 surge, 7 surge + battery backup)
  • Data line protection: Telephone, Ethernet
  • Management software: PowerPanel® Personal Edition
  • Warranty: 3 year
  • Connected Equipment Guarantee: $500,000
Overview

Product Overview

A tower UPS with line interactive topology, the CyberPower BH1500 provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. The BH1500 uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The BH1500 comes with a three-year warranty (including coverage of batteries) and a $500,000 Connected Equipment Guarantee.

Product Features
  • Automatic Voltage Regulation
    AVR boosts the AC power and maintains a safe voltage level without switching to battery-mode, conserving battery life and delivering a cleaner signal to connected equipment.
  • Ultra-Quiet Operation
    Lowest sound emissions of any UPS in its class.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Transformer-Spaced Outlets
    Widely spaced outlets accommodate transformer-based plugs without compromising the access of other outlets.
  • USB Connectivity
    HID compliant USB port enables full integration with built-in power management and auto shutdown features of Windows, Linux and Mac OS X.
  • LED Indicators
    LED status lights indicate AC, Output, and Battery conditions.
  • Audible Alarms
    Distinctive tones identify when the model is running on battery power, if it is overloaded, or when the battery is low.
  • Resettable Circuit Breaker
    The user may use this convenient model reset switch in case of an overload.
  • PowerPanel® Personal Edition Software
    Monitors and controls a UPS with a simple dashboard interface. Free software download available. See the Resources tab of the online product page.
  • ISO and Safety Certifications
    All CyberPower manufacturing facilities are state-of-the-art and ISO-9001 Quality Tested. Our products are certified by the FCC, cUL, and UL.
  • Windows Compatibility
    Our PowerPanel® power management software has been fully tested and is compatible with Windows 2000, 2003, XP 32/64, Vista 32/64, 7, and Server 2008.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
Specifications
Expand All
General
UPS Topology Line Interactive
Battery
Battery Quantity 2
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge BB Battery – HR9-12
Replacement Battery Cartridge Quantity 2
Runtime at Full Load 3 min
Runtime at Half Load 12 min
User Replaceable Battery Yes
Input
Cord Length 6 ft (1.8 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Single Boost
On Battery Frequency 60 Hz
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlets – Battery & Surge Protected 7
Outlets – Surge-Only Protected 3
Outlets – Total 10
Outlets – Widely Spaced 2
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 1500 VA
Watts 900 W
Surge Protection & Filtering
Maximum Surge Current 105000 A
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 1080 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
LED Indicators AC
Output Load
Battery Mode
Management Cable USB Cable
Serial Port 1 Serial
Software (Free Download) PowerPanel® Personal
Physical
Form Factor Tower
Dimensions
Physical Dimensions – (WxHxD) (cm) 8.89 x 36.83 x 33.02 (cm)
Physical Dimensions – (WxHxD) (in) 3.5 x 14.5 x 13 (in)
Physical Dimensions – (WxHxD) (mm) 89 x 368 x 330 (mm)
Dimensions – Shipping
Shipping – Weight (kg) 13.34
Shipping – Weight (lb) 29.4
Environmental
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL 107.1
FCC DOC Class B
Warranty
CEG Amount $500000
Connected Equipment Guarantee Lifetime
Product Warranty 3 Year Limited Warranty
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
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.