Hardware

RMCARD303

DISCONTINUED
  • Protocol support: TCP/IP, UDP, SNMP/HTTP, SNMPv3, IPv6, NTP, SMTP
  • Remote management: HTTP, NMS
  • Auto shutdown: Workstations, multiple servers
  • Auto shutdown clients: 250
  • Auto event notification: SNMP, SMS, SNMP trap
  • Remote scheduling: Shutdown, startup, reboot
  • Ethernet speeds: 10/100 Mbps
  • Environmental Sensor compatible: Yes
  • Upgradable firmware: Yes
  • Security management: MD5
  • Warranty: 3 year
Overview

Product Overview

Enhance any CyberPower Smart App UPS system with the RMCARD303, a remote management card that provides remote management and configuration of the UPS via a standard Web browser or network management system (NMS). Especially suited to enterprise installations where the administrator may not be onsite, the RMCARD303 provides scheduling for UPS shutdown, startup, and rebooting, along with flexible event action setting, event logging, and automatic event notification sent via SNMP, SMS text, or SNMP trap.

When used together, the RMCARD303 and CyberPower's Environmental Sensor (ENVIROSENSOR), sold separately, provide real-time temperature and humidity readings of a datacenter, IT closet, or other critical environment. Administrators can define temperature parameters in Fahrenheit or Celsius, and rising temperatures will prompt the RMCARD to send a predefined notification.

When used together, the RMCARD303 and CyberPower's Environmental Sensor (ENVIROSENSOR), sold separately, provide real-time temperature and humidity readings of a datacenter, IT closet, or other critical environment. Administrators can define temperature parameters in Fahrenheit or Celsius, and rising temperatures will prompt the RMCARD to send a predefined notification.

Product Features
  • RMCARD/Environmental Sensor Compatibility
    Ensures coordination of information between the CyberPower Environmental Sensor (ENVIROSENSOR) and the RMCARD203.
  • Remote Management
    Allows administrators to control and configure the UPS without being onsite via a standard web browser or network management system (NMS).
  • Built-In Automatic Shutdown
    Protects servers and workstations from data loss due to power failure.
  • Offsite Scheduling of UPS Operation
    Lets administrators conduct scheduled times for UPS shutdown, startup, and reboot. Functionality includes event action management, event logging, and automatic event notification.
  • Automatic Event Notification
    Provides immediate updates about power events via SNMP, SMS text, or SNMP trap.
  • Event Logging
    Traces the UPS operational history.
  • Event Action Settings
    Allow administrators to customize options for Event Actions.
  • Upgradable Firmware
    Provides instructions for up-to-date system management.
  • Automatic Speed Negotiation
    Enables device to automatically exchange information over a link about speed and duplex abilities for 10/100 data rates.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
WARNING

Specifications
Expand All
Output
USB Charge Port No
Management & Communications
Hardware Connection Port RJ45
Protocols HW2.0 supports – TCP/IP, UDP, SNMP V1/V3, Http/Https, NTP, Telnet, DNS, SMTP,IPv4/v6 protocols
HW1.0 supports – TCP/IP, UDP, SNMP V1, HTTP, NTP, Telnet, DNS, SMTP, IPv4 protocols
Dimensions
Physical Dimensions – (WxHxD) (cm) 6.71 x 4.19 x 13.41 (cm)
Physical Dimensions – (WxHxD) (in) 2.64 x 1.65 x 5.28 (in)
Physical Dimensions – (WxHxD) (mm) 67 x 42 x 134 (mm)
Physical Weight (kg) 0.06
Physical Weight (lb) 0.13
Dimensions – Shipping
Shipping Dimensions – (WxHxD) (cm) 16.51 x 5.72 x 16.51 (cm)
Shipping Dimensions – (WxHxD) (in) 6.5 x 2.25 x 6.5 (in)
Shipping Dimensions – (WxHxD) (mm) 165.1 x 57.15 x 165.1 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 14 – 122 °F (-10 – 50 °C)
Compatibility
UPS Models Online Series UPS with Smart Slot
Certifications
Environmental RoHS Compliant
Safety FCC Class A
CE
Warranty
Extended Warranty Option WEXT5YR-ACC1A
Product Warranty 3 Year Limited Warranty
Downloads

RMCARD303 DS

371KB

RMCARD303 QSG

683.2KB

RMCARD303 UM

1.3MB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.