Product Overview
The CR45U40001 4-post rack can be customized with compatible accessories to meet specific requirements. The rack ships knock-down; assembly is required. It is covered by a 5-year limited warranty.
Product Features
- Open Frame Rack
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
The CR45U40001 4-post rack can be customized with compatible accessories to meet specific requirements. The rack ships knock-down; assembly is required. It is covered by a 5-year limited warranty.
Output | |
---|---|
USB Charge Port | No |
Management & Communications | |
Management Cable | Toolless Mounting Slots and Cable Rings Included |
Physical | |
Color | Black |
Max. Mounting Depth (in) | 40 |
Max. Mounting Depth (mm) | 1016 |
Min. Mounting Depth (in) | 22 |
Min. Mounting Depth (mm) | 558.8 |
Number of posts | 4 |
Rack Angle Mounting Hole Type | Square Mounting Holes |
Rack Height | 45U |
Shipping Packaging Type | Knock Down |
Weight Capacity – stationary load (kg) | 800 |
Weight Capacity – stationary load (lbs) | 1760 |
Dimensions | |
Physical Dimensions – (WxHxD) (cm) | 59.99 x 210.39 x 59.69 (cm) |
Physical Dimensions – (WxHxD) (in) | 23.62 x 82.83 x 23.5 (in) |
Physical Dimensions – (WxHxD) (mm) | 600 x 2104 x 597 (mm) |
Physical Weight (kg) | 36.06 |
Physical Weight (lb) | 79.5 |
Dimensions – Shipping | |
Shipping – Weight (kg) | 39.46 |
Shipping – Weight (lb) | 87.0 |
Shipping Dimensions – (WxHxD) (cm) | 26.04 x 15.88 x 218.14 (cm) |
Shipping Dimensions – (WxHxD) (in) | 10.25 x 6.25 x 85.88 (in) |
Shipping Dimensions – (WxHxD) (mm) | 260.35 x 158.75 x 2181.35 (mm) |
Special Features | |
Leveling Feet | Included |
Numbered Rack Units | Yes |
PE Grounding Point | Yes |
Rolling Casters | Optional |
Certifications | |
Environmental | RoHS Compliant |
Safety | DIN41491 DIN41494 EIA/ECA-310-E IEC-60297-3-100 |
Warranty | |
Product Warranty | 5 Year Limited Warranty |
Our Technical Support team will be happy help you with technical questions during business hours.
Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area
Model | Rack Height | Max Mounting Depth | MSRP |
---|---|---|---|
CR45U40001 | 45U | 40.0 in | $589.00 |
CR25U40001 | 25U | 40.0 in | $369.00 |
CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.
© 2024 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.